Part Number |
Description |
Rough Stock Bore Size |
Hub Diameter |
Length thru Bore |
Nominal Torque |
Max. Bore (Dimensions ID1/ID2) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514424497 | Description N/A LF1-HUB FLNG-.31 RSB | Rough Stock Bore Size N/A 0.310 in | Hub Diameter N/A 1.180 in30.00 mm | Length thru Bore N/A 0.940 in24.00 mm | Nominal Torque N/A 90.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 0.880 in22.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514424499 | Description N/A LF2-HUB FLNG-.47 RSB | Rough Stock Bore Size N/A 0.470 in | Hub Diameter N/A 1.570 in40.00 mm | Length thru Bore N/A 1.100 in28.00 mm | Nominal Torque N/A 180.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.05 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514424501 | Description N/A LF4-HUB FLNG-.59 RSB | Rough Stock Bore Size N/A 0.590 in | Hub Diameter N/A 1.770 in45.00 mm | Length thru Bore N/A 1.180 in30.00 mm | Nominal Torque N/A 440.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.75 in44.450 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514424503 | Description N/A LF8-HUB FLNG-.71 RSB | Rough Stock Bore Size N/A 0.710 in | Hub Diameter N/A 2.360 in60.00 mm | Length thru Bore N/A 1.650 in42.00 mm | Nominal Torque N/A 885.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.00 in50.800 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514445202 | Description N/A LF12-HUB FLNG-.71 RSB | Rough Stock Bore Size N/A 0.710 in | Hub Diameter N/A 2.360 in60.00 mm | Length thru Bore N/A 1.650 in42.00 mm | Nominal Torque N/A 1240.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.00 in50.800 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514424505 | Description N/A LF16-HUB FLNG-.71 RSB | Rough Stock Bore Size N/A 0.710 in | Hub Diameter N/A 2.760 in70.00 mm | Length thru Bore N/A 1.970 in50.00 mm | Nominal Torque N/A 1770.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.630 in66.802 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514445200 | Description N/A LF22-HUB FLNG-.71 RSB | Rough Stock Bore Size N/A 0.710 in | Hub Diameter N/A 2.760 in70.00 mm | Length thru Bore N/A 1.970 in50.00 mm | Nominal Torque N/A 2430.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.630 in66.802 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514424507 | Description N/A LF25-HUB FLNG-.79 RSB | Rough Stock Bore Size N/A 0.790 in | Hub Diameter N/A 3.350 in85.00 mm | Length thru Bore N/A 2.160 in55.00 mm | Nominal Torque N/A 2790.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.750 in69.85 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514445198 | Description N/A LF28-HUB FLNG-.79 RSB | Rough Stock Bore Size N/A 0.790 in | Hub Diameter N/A 3.350 in85.00 mm | Length thru Bore N/A 2.160 in55.00 mm | Nominal Torque N/A 3700.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.750 in69.85 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514424509 | Description N/A LF30-HUB FLNG-.98 RSB | Rough Stock Bore Size N/A 0.980 in | Hub Diameter N/A 3.940 in100.00 mm | Length thru Bore N/A 2.600 in66.00 mm | Nominal Torque N/A 4400.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.750 in95.25 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514424511 | Description N/A LF50/80-HUB FLNG-.98 RSB | Rough Stock Bore Size N/A 0.980 in | Hub Diameter N/A 3.940 in100.00 mm | Length thru Bore N/A 2.600 in66.00 mm | Nominal Torque N/A | Max. Bore (Dimensions ID1/ID2) N/A 3.750 in95.25 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514424513 | Description N/A LF90-HUB FLNG-1.18 RSB | Rough Stock Bore Size N/A 1.180 in | Hub Diameter N/A 4.920 in125.00 mm | Length thru Bore N/A 3.150 in80.00 mm | Nominal Torque N/A 9700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.250 in107.95 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514424515 | Description N/A LF140-HUB FLNG-1.18 RSB | Rough Stock Bore Size N/A 1.180 in | Hub Diameter N/A 4.920 in125.00 mm | Length thru Bore N/A 3.150 in80.00 mm | Nominal Torque N/A 15000.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.250 in107.95 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514424517 | Description N/A LF250-HUB FLNG-1.57 RSB | Rough Stock Bore Size N/A 1.570 in | Hub Diameter N/A 6.300 in160.00 mm | Length thru Bore N/A 3.940 in100.00 mm | Nominal Torque N/A 26500.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 5.000 in127.00 mm | CAD N/A |
Add To Cart
Request Quote |