Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Beam Style Couplings (ASB, ES/EC, & ADB Series) > ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric Bores

For CAD models and more information, click Directly on the part number below.


    The ASB (Aluminum Single Beam) Series offers additional outside diameter and overall length dimensions to the EC Series of Beam couplings. These options are extremely helpful in applications where the space available for a coupling is limited.

    The ASB series also offers slightly larger bore capacities than their equivalent size in the EC Series. The 5 sizes of the ASB Series along with the 3 clamping sizes in the EC Series give designers more options for applications with limited coupling space.





 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477043 ASB3-BEAM CP-3MMX3MM 0.118 in
3.00
mm
0.118 in
3.00
mm
ASB3 0.752 in
19.10
mm
No Keyway 0.500 in
12.70
mm
2.00 in·lb
68514477046 ASB3.5-BEAM CP-4MMX4MM 0.157 in
4.00
mm
0.157 in
4.00
mm
ASB3.5 0.799 in
20.30
mm
No Keyway 0.626 in
15.90
mm
3.40 in·lb
68514477049 ASB4-BEAM CP-6MMX6MM 0.236 in
6.00
mm
0.236 in
6.00
mm
ASB4 0.902 in
22.90
mm
No Keyway 0.752 in
19.10
mm
5.00 in·lb
68514477052 ASB5-BEAM CP-8MMX8MM 0.315 in
8.00
mm
0.315 in
8.00
mm
ASB5 1.252 in
31.80
mm
No Keyway 1.000 in
25.40
mm
10.00 in·lb
68514477055 ASB6-BEAM CP-10MMX10MM 0.394 in
10.00
mm
0.394 in
10.00
mm
ASB6 1.752 in
44.50
mm
No Keyway 1.252 in
31.80
mm
15.00 in·lb
  Results 1 - 5 of 5 1 
<