Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The ASB (Aluminum Single Beam) Series offers additional outside diameter and overall length dimensions to the EC Series of Beam couplings. These options are extremely helpful in applications where the space available for a coupling is limited.

    The ASB series also offers slightly larger bore capacities than their equivalent size in the EC Series. The 5 sizes of the ASB Series along with the 3 clamping sizes in the EC Series give designers more options for applications with limited coupling space.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore A (in)

Bore A (mm)

Bore B (in)

Bore B (mm)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

ASB3-BEAM CP-3MMX3MM N/A 0.118 in3.00 mm N/A 0.118 in3.00 mm N/A ASB3 N/A 0.752 in19.10 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 2.00 in·lb
ASB3.5-BEAM CP-4MMX4MM N/A 0.157 in4.00 mm N/A 0.157 in4.00 mm N/A ASB3.5 N/A 0.799 in20.30 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 3.40 in·lb
ASB4-BEAM CP-6MMX6MM N/A 0.236 in6.00 mm N/A 0.236 in6.00 mm N/A ASB4 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 5.00 in·lb
ASB5-BEAM CP-8MMX8MM N/A 0.315 in8.00 mm N/A 0.315 in8.00 mm N/A ASB5 N/A 1.252 in31.80 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 10.00 in·lb
ASB6-BEAM CP-10MMX10MM N/A 0.394 in10.00 mm N/A 0.394 in10.00 mm N/A ASB6 N/A 1.752 in44.50 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 15.00 in·lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1