All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Beam Style Couplings (ASB, ES/EC, & ADB Series)
>
EC Series - Single Beam Clamp Style Couplings - Metric Bores
>
View Items
EC Series - Single Beam Clamp Style Couplings - Metric Bores
Check up to five results to perform an action.
The Beam flexible coupling is formed from one piece of aluminum rod. A spiral slot is cut through the length of the aluminum tube forming a “spring” center section referred to as a helical coil or beam. The flexure allowed by the beam portion of the coupling is capable of accommodating angular, parallel and axial misalignment while continuing to convey power between the attached shafts. This results in a single piece, true flexible coupling.
The Miniature Beam coupling is designed for very light power transmission applications where accurate positioning of shafts is an essential requirement. It also has a very high tolerance to heat, chemicals, and corrosion that would be harmful to conventional elastomeric flexible couplings.
The Miniature Beam coupling design is very well suited for small shaft applications and the inherent requirements of start/stop/reverse applications where zero backlash and extreme positioning accuracy are important. This coupling operates either clockwise or counter clockwise without sacrificing windup or torque capabilities.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 9 of 9
1
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514456668
EC050-BEAM CP-3MMX3MM
0.118
in
3.00
mm
0.118
in
3.00
mm
ES050
0.512
in
13.00
mm
No Keyway
0.512
in
13.00
mm
1.80
in·lb
68514456676
EC075-BEAM CP-4MMX4MM
0.157
in
4.00
mm
0.157
in
4.00
mm
EC075
0.906
in
23.000
mm
No Keyway
0.748
in
19.00
mm
5.00
in·lb
68514456678
EC075-BEAM CP-5MMX5MM
0.197
in
5.00
mm
0.197
in
5.00
mm
EC075
0.906
in
23.000
mm
No Keyway
0.748
in
19.00
mm
5.00
in·lb
68514456680
EC075-BEAM CP-6MMX6MM
0.236
in
6.00
mm
0.236
in
6.00
mm
EC075
0.906
in
23.000
mm
No Keyway
0.748
in
19.00
mm
5.00
in·lb
68514456688
EC100-BEAM CP-6MMX6MM
0.236
in
6.00
mm
0.236
in
6.00
mm
EC100
1.260
in
32.00
mm
No Keyway
0.984
in
25.00
mm
11.00
in·lb
68514456690
EC100-BEAM CP-8MMX8MM
0.315
in
8.00
mm
0.315
in
8.00
mm
EC100
1.260
in
32.00
mm
No Keyway
0.984
in
25.00
mm
11.00
in·lb
68514456692
EC100-BEAM CP-10MMX10MM
0.394
in
10.00
mm
0.394
in
10.00
mm
EC100
1.260
in
32.00
mm
No Keyway
0.984
in
25.00
mm
11.00
in·lb
68514456698
EC112-BEAM CP-10MMX10MM
0.394
in
10.00
mm
0.394
in
10.00
mm
EC112
1.496
in
38.00
mm
No Keyway
1.102
in
28.00
mm
17.00
in·lb
68514456700
EC112-BEAM CP-12MMX12MM
0.472
in
12.00
mm
0.472
in
12.00
mm
EC112
1.496
in
38.00
mm
No Keyway
1.102
in
28.00
mm
17.00
in·lb
Results 1 - 9 of 9
1