Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514456668 | Description N/A EC050-BEAM CP-3MMX3MM | Bore A N/A 0.118 in3.00 mm | Bore B N/A 0.118 in3.00 mm | Coupling Size N/A ES050 | Overall Length N/A 0.512 in13.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.512 in13.00 mm | Nominal Torque N/A 1.80 in·lb |
Add To Cart
Request Quote |
| 68514456676 | Description N/A EC075-BEAM CP-4MMX4MM | Bore A N/A 0.157 in4.00 mm | Bore B N/A 0.157 in4.00 mm | Coupling Size N/A EC075 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
Add To Cart
Request Quote |
| 68514456678 | Description N/A EC075-BEAM CP-5MMX5MM | Bore A N/A 0.197 in5.00 mm | Bore B N/A 0.197 in5.00 mm | Coupling Size N/A EC075 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
Add To Cart
Request Quote |
| 68514456680 | Description N/A EC075-BEAM CP-6MMX6MM | Bore A N/A 0.236 in6.00 mm | Bore B N/A 0.236 in6.00 mm | Coupling Size N/A EC075 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
Add To Cart
Request Quote |
| 68514456688 | Description N/A EC100-BEAM CP-6MMX6MM | Bore A N/A 0.236 in6.00 mm | Bore B N/A 0.236 in6.00 mm | Coupling Size N/A EC100 | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
Add To Cart
Request Quote |
| 68514456690 | Description N/A EC100-BEAM CP-8MMX8MM | Bore A N/A 0.315 in8.00 mm | Bore B N/A 0.315 in8.00 mm | Coupling Size N/A EC100 | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
Add To Cart
Request Quote |
| 68514456692 | Description N/A EC100-BEAM CP-10MMX10MM | Bore A N/A 0.394 in10.00 mm | Bore B N/A 0.394 in10.00 mm | Coupling Size N/A EC100 | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
Add To Cart
Request Quote |
| 68514456698 | Description N/A EC112-BEAM CP-10MMX10MM | Bore A N/A 0.394 in10.00 mm | Bore B N/A 0.394 in10.00 mm | Coupling Size N/A EC112 | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.102 in28.00 mm | Nominal Torque N/A 17.00 in·lb |
Add To Cart
Request Quote |
| 68514456700 | Description N/A EC112-BEAM CP-12MMX12MM | Bore A N/A 0.472 in12.00 mm | Bore B N/A 0.472 in12.00 mm | Coupling Size N/A EC112 | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.102 in28.00 mm | Nominal Torque N/A 17.00 in·lb |
Add To Cart
Request Quote |