All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Beam Style Couplings (ASB, ES/EC, & ADB Series) > ES Series - Single Beam Set Screw Style Couplings - Metric Bores > View Items  

ES Series - Single Beam Set Screw Style Couplings - Metric Bores

Check up to five results to perform an action.


    The Beam flexible coupling is formed from one piece of aluminum rod. A spiral slot is cut through the length of the aluminum tube forming a “spring” center section referred to as a helical coil or beam. The flexure allowed by the beam portion of the coupling is capable of accommodating angular, parallel and axial misalignment while continuing to convey power between the attached shafts. This results in a single piece, true flexible coupling.

    The Miniature Beam coupling is designed for very light power transmission applications where accurate positioning of shafts is an essential requirement. It also has a very high tolerance to heat, chemicals, and corrosion that would be harmful to conventional elastomeric flexible couplings.

    The Miniature Beam coupling design is very well suited for small shaft applications and the inherent requirements of start/stop/reverse applications where zero backlash and extreme positioning accuracy are important. This coupling operates either clockwise or counter clockwise without sacrificing windup or torque capabilities.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 9 of 9 1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514456666 ES050-BEAM CP-3MMX3MM 0.118 in
3.00
mm
0.118 in
3.00
mm
ES050 0.512 in
13.00
mm
No Keyway 0.512 in
13.00
mm
1.80 in·lb
68514456670 ES075-BEAM CP-4MMX4MM 0.157 in
4.00
mm
0.157 in
4.00
mm
ES075 0.748 in
19.00
mm
No Keyway 0.748 in
19.00
mm
5.00 in·lb
68514456672 ES075-BEAM CP-5MMX5MM 0.197 in
5.00
mm
0.197 in
5.00
mm
ES075 0.748 in
19.00
mm
No Keyway 0.748 in
19.00
mm
5.00 in·lb
68514456674 ES075-BEAM CP-6MMX6MM 0.236 in
6.00
mm
0.236 in
6.00
mm
ES075 0.748 in
19.00
mm
No Keyway 0.748 in
19.00
mm
5.00 in·lb
68514456682 ES100-BEAM CP-6MMX6MM 0.236 in
6.00
mm
0.236 in
6.00
mm
ES100 0.984 in
25.00
mm
No Keyway 0.984 in
25.00
mm
11.00 in·lb
68514456684 ES100-BEAM CP-8MMX8MM 0.315 in
8.00
mm
0.315 in
8.00
mm
ES100 0.984 in
25.00
mm
No Keyway 0.984 in
25.00
mm
11.00 in·lb
68514456686 ES100-BEAM CP-10MMX10MM 0.394 in
10.00
mm
0.394 in
10.00
mm
ES100 0.984 in
25.00
mm
No Keyway 0.984 in
25.00
mm
11.00 in·lb
68514456694 ES112-BEAM CP-10MMX10MM 0.394 in
10.00
mm
0.394 in
10.00
mm
ES112 1.102 in
28.00
mm
No Keyway 1.102 in
28.00
mm
17.00 in·lb
68514456696 ES112-BEAM CP-12MMX12MM 0.472 in
12.00
mm
0.472 in
12.00
mm
ES112 1.102 in
28.00
mm
No Keyway 1.102 in
28.00
mm
17.00 in·lb
  Results 1 - 9 of 9 1