Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    ES Series - Single Beam Set Screw Style Couplings - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Beam Style Couplings (ASB, ES/EC, & ADB Series) > ES Series - Single Beam Set Screw Style Couplings - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

ES Series - Single Beam Set Screw Style Couplings - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    The Beam flexible coupling is formed from one piece of aluminum rod. A spiral slot is cut through the length of the aluminum tube forming a “spring” center section referred to as a helical coil or beam. The flexure allowed by the beam portion of the coupling is capable of accommodating angular, parallel and axial misalignment while continuing to convey power between the attached shafts. This results in a single piece, true flexible coupling.

    The Miniature Beam coupling is designed for very light power transmission applications where accurate positioning of shafts is an essential requirement. It also has a very high tolerance to heat, chemicals, and corrosion that would be harmful to conventional elastomeric flexible couplings.

    The Miniature Beam coupling design is very well suited for small shaft applications and the inherent requirements of start/stop/reverse applications where zero backlash and extreme positioning accuracy are important. This coupling operates either clockwise or counter clockwise without sacrificing windup or torque capabilities.





 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 13 of 13 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514456618 ES050-BEAM CP-1/8X1/8 0.125 in 0.125 in ES050 0.512 in
13.00
mm
No Keyway 0.512 in
13.00
mm
1.80 in·lb
68514458286 ES050-BEAM CP-3/16X1/8 0.188 in 0.125 in ES050 0.512 in
13.00
mm
No Keyway 0.512 in
13.00
mm
1.80 in·lb
68514456626 ES075-BEAM CP-1/4X1/4 0.250 in 0.250 in ES075 0.748 in
19.00
mm
No Keyway 0.748 in
19.00
mm
5.00 in·lb
68514456624 ES075-BEAM CP-3/16X1/4 0.188 in 0.250 in ES075 0.748 in
19.00
mm
No Keyway 0.748 in
19.00
mm
5.00 in·lb
68514456622 ES075-BEAM CP-3/16X3/16 0.188 in 0.188 in ES075 0.748 in
19.00
mm
No Keyway 0.748 in
19.00
mm
5.00 in·lb
68514456634 ES100-BEAM CP-1/4X1/4 0.250 in 0.250 in ES100 0.984 in
25.00
mm
No Keyway 0.984 in
25.00
mm
11.00 in·lb
68514456636 ES100-BEAM CP-1/4X3/8 0.250 in 0.375 in ES100 0.984 in
25.00
mm
No Keyway 0.984 in
25.00
mm
11.00 in·lb
68514456638 ES100-BEAM CP-3/8X3/8 0.375 in 0.375 in ES100 0.984 in
25.00
mm
No Keyway 0.984 in
25.00
mm
11.00 in·lb
68514458294 ES100-BEAM CP-5/16X5/16 0.313 in 0.313 in ES100 0.984 in
25.00
mm
No Keyway 0.984 in
25.00
mm
11.00 in·lb
68514456650 ES112-BEAM CP-1/2X1/2 0.500 in 0.500 in ES112 1.102 in
28.00
mm
No Keyway 1.102 in
28.00
mm
17.00 in·lb
68514456648 ES112-BEAM CP-3/8X1/2 0.375 in 0.500 in ES112 1.102 in
28.00
mm
No Keyway 1.102 in
28.00
mm
17.00 in·lb
68514456646 ES112-BEAM CP-3/8X3/8 0.375 in 0.375 in ES112 1.102 in
28.00
mm
No Keyway 1.102 in
28.00
mm
17.00 in·lb
68514458302 ES112-BEAM CP-5/16X5/16 0.313 in 0.313 in EC112 1.496 in
38.00
mm
No Keyway 1.102 in
28.00
mm
17.00 in·lb
  Results 1 - 13 of 13 1 
<