Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514456618 | Description N/A ES050-BEAM CP-1/8X1/8 | Bore A N/A 0.125 in | Bore B N/A 0.125 in | Coupling Size N/A ES050 | Overall Length N/A 0.512 in13.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.512 in13.00 mm | Nominal Torque N/A 1.80 in·lb |
Add To Cart
Request Quote |
| 68514458286 | Description N/A ES050-BEAM CP-3/16X1/8 | Bore A N/A 0.188 in | Bore B N/A 0.125 in | Coupling Size N/A ES050 | Overall Length N/A 0.512 in13.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.512 in13.00 mm | Nominal Torque N/A 1.80 in·lb |
Add To Cart
Request Quote |
| 68514456626 | Description N/A ES075-BEAM CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A ES075 | Overall Length N/A 0.748 in19.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
Add To Cart
Request Quote |
| 68514456624 | Description N/A ES075-BEAM CP-3/16X1/4 | Bore A N/A 0.188 in | Bore B N/A 0.250 in | Coupling Size N/A ES075 | Overall Length N/A 0.748 in19.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
Add To Cart
Request Quote |
| 68514456622 | Description N/A ES075-BEAM CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A ES075 | Overall Length N/A 0.748 in19.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 5.00 in·lb |
Add To Cart
Request Quote |
| 68514456634 | Description N/A ES100-BEAM CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A ES100 | Overall Length N/A 0.984 in25.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
Add To Cart
Request Quote |
| 68514456636 | Description N/A ES100-BEAM CP-1/4X3/8 | Bore A N/A 0.250 in | Bore B N/A 0.375 in | Coupling Size N/A ES100 | Overall Length N/A 0.984 in25.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
Add To Cart
Request Quote |
| 68514456638 | Description N/A ES100-BEAM CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A ES100 | Overall Length N/A 0.984 in25.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
Add To Cart
Request Quote |
| 68514458294 | Description N/A ES100-BEAM CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A ES100 | Overall Length N/A 0.984 in25.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 11.00 in·lb |
Add To Cart
Request Quote |
| 68514456650 | Description N/A ES112-BEAM CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A ES112 | Overall Length N/A 1.102 in28.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.102 in28.00 mm | Nominal Torque N/A 17.00 in·lb |
Add To Cart
Request Quote |
| 68514456648 | Description N/A ES112-BEAM CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A ES112 | Overall Length N/A 1.102 in28.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.102 in28.00 mm | Nominal Torque N/A 17.00 in·lb |
Add To Cart
Request Quote |
| 68514456646 | Description N/A ES112-BEAM CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A ES112 | Overall Length N/A 1.102 in28.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.102 in28.00 mm | Nominal Torque N/A 17.00 in·lb |
Add To Cart
Request Quote |
| 68514458302 | Description N/A ES112-BEAM CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A EC112 | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.102 in28.00 mm | Nominal Torque N/A 17.00 in·lb |
Add To Cart
Request Quote |