All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Beam Style Couplings (ASB, ES/EC, & ADB Series)
>
ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores
Check up to five results to perform an action.
The ADB (Aluminum Double Beam) Series coupling enhances the beam coupling options available from Lovejoy Inc. The longer overall length allows the ADB series to span longer BSE (between shaft end) measurements.
The aluminum material used in its construction keeps the coupling’s weight low. The ADB design offers two flex points allowing for greater angular misalignment, up to 7°. This design also allows for up to .024 inches of parallel misalignment. The torque capacity ADB series is more than double the range of the single beam designs, with the largest size having a torque capacity of 88 in-lbs.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 25 of 29
1
2
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514476830
ADB3-BEAM CP-3/16X3/16
0.188
in
0.188
in
ADB3
0.902
in
22.90
mm
No Keyway
0.500
in
12.70
mm
3.50
in·lb
68514476831
ADB3-BEAM CP-3/16X1/4
0.188
in
0.250
in
ADB3
0.902
in
22.90
mm
No Keyway
0.500
in
12.70
mm
3.50
in·lb
68514476832
ADB3-BEAM CP-1/4X1/4
0.250
in
0.250
in
ADB3
0.902
in
22.90
mm
No Keyway
0.500
in
12.70
mm
3.50
in·lb
68514476833
ADB3.5-BEAM CP-3/16X3/16
0.188
in
0.188
in
ADB3.5
0.902
in
22.90
mm
No Keyway
0.500
in
12.70
mm
6.20
in·lb
68514476834
ADB3.5-BEAM CP-3/16X1/4
0.188
in
0.250
in
ADB3.5
1.000
in
25.40
mm
No Keyway
0.626
in
15.90
mm
6.20
in·lb
68514476835
ADB3.5-BEAM CP-1/4X1/4
0.250
in
0.250
in
ADB3.5
1.000
in
25.40
mm
No Keyway
0.626
in
15.90
mm
6.20
in·lb
68514476836
ADB3.5-BEAM CP-1/4X5/16
0.250
in
0.313
in
ADB3.5
1.000
in
25.40
mm
No Keyway
0.626
in
15.90
mm
6.20
in·lb
68514476837
ADB3.5-BEAM CP-5/16X5/16
0.313
in
0.313
in
ADB3.5
1.000
in
25.40
mm
No Keyway
0.626
in
15.90
mm
6.20
in·lb
68514476838
ADB4-BEAM CP-1/4X1/4
0.250
in
0.250
in
ADB4
1.043
in
26.50
mm
No Keyway
0.752
in
19.10
mm
12.00
in·lb
68514476839
ADB4-BEAM CP-1/4X3/8
0.250
in
0.375
in
ADB4
1.043
in
26.50
mm
No Keyway
0.752
in
19.10
mm
12.00
in·lb
68514476840
ADB4-BEAM CP-5/16X5/16
0.313
in
0.313
in
ADB4
1.043
in
26.50
mm
No Keyway
0.752
in
19.10
mm
12.00
in·lb
68514476841
ADB4-BEAM CP-3/8X3/8
0.375
in
0.375
in
ADB4
1.043
in
26.50
mm
No Keyway
0.752
in
19.10
mm
12.00
in·lb
68514476842
ADB5-BEAM CP-3/8X3/8
0.375
in
0.375
in
ADB5
1.500
in
38.10
mm
No Keyway
1.000
in
25.40
mm
20.00
in·lb
68514476843
ADB5-BEAM CP-3/8X1/2
0.375
in
0.500
in
ADB5
1.500
in
38.10
mm
No Keyway
1.000
in
25.40
mm
20.00
in·lb
68514476844
ADB5-BEAM CP-1/2X1/2
0.500
in
0.500
in
ADB5
1.500
in
38.10
mm
No Keyway
1.000
in
25.40
mm
20.00
in·lb
68514476845
ADB6-BEAM CP-5/16X5/8
0.313
in
0.625
in
ADB6
2.252
in
57.20
mm
No Keyway
1.252
in
31.80
mm
38.00
in·lb
68514476846
ADB6-BEAM CP-3/8X1/2
0.375
in
0.500
in
ADB6
2.252
in
57.20
mm
No Keyway
1.252
in
31.80
mm
38.00
in·lb
68514476847
ADB6-BEAM CP-3/8X5/8
0.375
in
0.625
in
ADB6
2.252
in
57.20
mm
No Keyway
1.252
in
31.80
mm
38.00
in·lb
68514476848
ADB6-BEAM CP-1/2X1/2
0.500
in
0.500
in
ADB6
2.252
in
57.20
mm
No Keyway
1.252
in
31.80
mm
38.00
in·lb
68514476849
ADB6-BEAM CP-1/2X5/8
0.500
in
0.625
in
ADB6
2.252
in
57.20
mm
No Keyway
1.252
in
31.80
mm
38.00
in·lb
68514476850
ADB6-BEAM CP-5/8X5/8
0.625
in
0.625
in
ADB6
2.252
in
57.20
mm
No Keyway
1.252
in
31.80
mm
38.00
in·lb
68514476851
ADB7-BEAM CP-3/8X5/8
0.375
in
0.625
in
ADB7
2.626
in
66.70
mm
No Keyway
1.500
in
38.10
mm
88.00
in·lb
68514476852
ADB7-BEAM CP-3/8X3/4
0.375
in
0.750
in
ADB7
2.626
in
66.70
mm
No Keyway
1.500
in
38.10
mm
88.00
in·lb
68514476853
ADB7-BEAM CP-1/2X1/2
0.500
in
0.500
in
ADB7
2.626
in
66.70
mm
No Keyway
1.500
in
38.10
mm
88.00
in·lb
68514476854
ADB7-BEAM CP-1/2X5/8
0.500
in
0.625
in
ADB7
2.626
in
66.70
mm
No Keyway
1.500
in
38.10
mm
88.00
in·lb
Results 1 - 25 of 29
1
2