All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Beam Style Couplings (ASB, ES/EC, & ADB Series) > ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores > View Items  

ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores

Check up to five results to perform an action.


    The ADB (Aluminum Double Beam) Series coupling enhances the beam coupling options available from Lovejoy Inc. The longer overall length allows the ADB series to span longer BSE (between shaft end) measurements.

    The aluminum material used in its construction keeps the coupling’s weight low. The ADB design offers two flex points allowing for greater angular misalignment, up to 7°. This design also allows for up to .024 inches of parallel misalignment. The torque capacity ADB series is more than double the range of the single beam designs, with the largest size having a torque capacity of 88 in-lbs.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 25 of 29 1 2 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514476830 ADB3-BEAM CP-3/16X3/16 0.188 in 0.188 in ADB3 0.902 in
22.90
mm
No Keyway 0.500 in
12.70
mm
3.50 in·lb
68514476831 ADB3-BEAM CP-3/16X1/4 0.188 in 0.250 in ADB3 0.902 in
22.90
mm
No Keyway 0.500 in
12.70
mm
3.50 in·lb
68514476832 ADB3-BEAM CP-1/4X1/4 0.250 in 0.250 in ADB3 0.902 in
22.90
mm
No Keyway 0.500 in
12.70
mm
3.50 in·lb
68514476833 ADB3.5-BEAM CP-3/16X3/16 0.188 in 0.188 in ADB3.5 0.902 in
22.90
mm
No Keyway 0.500 in
12.70
mm
6.20 in·lb
68514476834 ADB3.5-BEAM CP-3/16X1/4 0.188 in 0.250 in ADB3.5 1.000 in
25.40
mm
No Keyway 0.626 in
15.90
mm
6.20 in·lb
68514476835 ADB3.5-BEAM CP-1/4X1/4 0.250 in 0.250 in ADB3.5 1.000 in
25.40
mm
No Keyway 0.626 in
15.90
mm
6.20 in·lb
68514476836 ADB3.5-BEAM CP-1/4X5/16 0.250 in 0.313 in ADB3.5 1.000 in
25.40
mm
No Keyway 0.626 in
15.90
mm
6.20 in·lb
68514476837 ADB3.5-BEAM CP-5/16X5/16 0.313 in 0.313 in ADB3.5 1.000 in
25.40
mm
No Keyway 0.626 in
15.90
mm
6.20 in·lb
68514476838 ADB4-BEAM CP-1/4X1/4 0.250 in 0.250 in ADB4 1.043 in
26.50
mm
No Keyway 0.752 in
19.10
mm
12.00 in·lb
68514476839 ADB4-BEAM CP-1/4X3/8 0.250 in 0.375 in ADB4 1.043 in
26.50
mm
No Keyway 0.752 in
19.10
mm
12.00 in·lb
68514476840 ADB4-BEAM CP-5/16X5/16 0.313 in 0.313 in ADB4 1.043 in
26.50
mm
No Keyway 0.752 in
19.10
mm
12.00 in·lb
68514476841 ADB4-BEAM CP-3/8X3/8 0.375 in 0.375 in ADB4 1.043 in
26.50
mm
No Keyway 0.752 in
19.10
mm
12.00 in·lb
68514476842 ADB5-BEAM CP-3/8X3/8 0.375 in 0.375 in ADB5 1.500 in
38.10
mm
No Keyway 1.000 in
25.40
mm
20.00 in·lb
68514476843 ADB5-BEAM CP-3/8X1/2 0.375 in 0.500 in ADB5 1.500 in
38.10
mm
No Keyway 1.000 in
25.40
mm
20.00 in·lb
68514476844 ADB5-BEAM CP-1/2X1/2 0.500 in 0.500 in ADB5 1.500 in
38.10
mm
No Keyway 1.000 in
25.40
mm
20.00 in·lb
68514476845 ADB6-BEAM CP-5/16X5/8 0.313 in 0.625 in ADB6 2.252 in
57.20
mm
No Keyway 1.252 in
31.80
mm
38.00 in·lb
68514476846 ADB6-BEAM CP-3/8X1/2 0.375 in 0.500 in ADB6 2.252 in
57.20
mm
No Keyway 1.252 in
31.80
mm
38.00 in·lb
68514476847 ADB6-BEAM CP-3/8X5/8 0.375 in 0.625 in ADB6 2.252 in
57.20
mm
No Keyway 1.252 in
31.80
mm
38.00 in·lb
68514476848 ADB6-BEAM CP-1/2X1/2 0.500 in 0.500 in ADB6 2.252 in
57.20
mm
No Keyway 1.252 in
31.80
mm
38.00 in·lb
68514476849 ADB6-BEAM CP-1/2X5/8 0.500 in 0.625 in ADB6 2.252 in
57.20
mm
No Keyway 1.252 in
31.80
mm
38.00 in·lb
68514476850 ADB6-BEAM CP-5/8X5/8 0.625 in 0.625 in ADB6 2.252 in
57.20
mm
No Keyway 1.252 in
31.80
mm
38.00 in·lb
68514476851 ADB7-BEAM CP-3/8X5/8 0.375 in 0.625 in ADB7 2.626 in
66.70
mm
No Keyway 1.500 in
38.10
mm
88.00 in·lb
68514476852 ADB7-BEAM CP-3/8X3/4 0.375 in 0.750 in ADB7 2.626 in
66.70
mm
No Keyway 1.500 in
38.10
mm
88.00 in·lb
68514476853 ADB7-BEAM CP-1/2X1/2 0.500 in 0.500 in ADB7 2.626 in
66.70
mm
No Keyway 1.500 in
38.10
mm
88.00 in·lb
68514476854 ADB7-BEAM CP-1/2X5/8 0.500 in 0.625 in ADB7 2.626 in
66.70
mm
No Keyway 1.500 in
38.10
mm
88.00 in·lb
  Results 1 - 25 of 29 1 2