All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Beam Style Couplings (ASB, ES/EC, & ADB Series)
>
ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores
Check up to five results to perform an action.
The ADB (Aluminum Double Beam) Series coupling enhances the beam coupling options available from Lovejoy Inc. The longer overall length allows the ADB series to span longer BSE (between shaft end) measurements.
The aluminum material used in its construction keeps the coupling’s weight low. The ADB design offers two flex points allowing for greater angular misalignment, up to 7°. This design also allows for up to .024 inches of parallel misalignment. The torque capacity ADB series is more than double the range of the single beam designs, with the largest size having a torque capacity of 88 in-lbs.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 26 - 29 of 29
1
2
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514476855
ADB7-BEAM CP-1/2X3/4
0.500
in
0.750
in
ADB7
2.626
in
66.70
mm
No Keyway
1.500
in
38.10
mm
88.00
in·lb
68514476856
ADB7-BEAM CP-5/8X5/8
0.625
in
0.625
in
ADB7
2.626
in
66.70
mm
No Keyway
1.500
in
38.10
mm
88.00
in·lb
68514476857
ADB7-BEAM CP-5/8X3/4
0.625
in
0.750
in
ADB7
2.626
in
66.70
mm
No Keyway
1.500
in
38.10
mm
88.00
in·lb
68514476858
ADB7-BEAM CP-3/4X3/4
0.750
in
0.750
in
ADB7
2.626
in
66.70
mm
No Keyway
1.500
in
38.10
mm
88.00
in·lb
Results 26 - 29 of 29
1
2