Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514476855 | Description N/A ADB7-BEAM CP-1/2X3/4 | Bore A N/A 0.500 in | Bore B N/A 0.750 in | Coupling Size N/A ADB7 | Overall Length N/A 2.626 in66.70 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.500 in38.10 mm | Nominal Torque N/A 88.00 in·lb |
Add To Cart
Request Quote |
| 68514476856 | Description N/A ADB7-BEAM CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A ADB7 | Overall Length N/A 2.626 in66.70 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.500 in38.10 mm | Nominal Torque N/A 88.00 in·lb |
Add To Cart
Request Quote |
| 68514476857 | Description N/A ADB7-BEAM CP-5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A ADB7 | Overall Length N/A 2.626 in66.70 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.500 in38.10 mm | Nominal Torque N/A 88.00 in·lb |
Add To Cart
Request Quote |
| 68514476858 | Description N/A ADB7-BEAM CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A ADB7 | Overall Length N/A 2.626 in66.70 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.500 in38.10 mm | Nominal Torque N/A 88.00 in·lb |
Add To Cart
Request Quote |