Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514476830 | Description N/A ADB3-BEAM CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A ADB3 | Overall Length N/A 0.902 in22.90 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in12.70 mm | Nominal Torque N/A 3.50 in·lb |
Add To Cart
Request Quote |
| 68514476831 | Description N/A ADB3-BEAM CP-3/16X1/4 | Bore A N/A 0.188 in | Bore B N/A 0.250 in | Coupling Size N/A ADB3 | Overall Length N/A 0.902 in22.90 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in12.70 mm | Nominal Torque N/A 3.50 in·lb |
Add To Cart
Request Quote |
| 68514476832 | Description N/A ADB3-BEAM CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A ADB3 | Overall Length N/A 0.902 in22.90 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in12.70 mm | Nominal Torque N/A 3.50 in·lb |
Add To Cart
Request Quote |
| 68514476833 | Description N/A ADB3.5-BEAM CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A ADB3.5 | Overall Length N/A 0.902 in22.90 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in12.70 mm | Nominal Torque N/A 6.20 in·lb |
Add To Cart
Request Quote |
| 68514476834 | Description N/A ADB3.5-BEAM CP-3/16X1/4 | Bore A N/A 0.188 in | Bore B N/A 0.250 in | Coupling Size N/A ADB3.5 | Overall Length N/A 1.000 in25.40 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.626 in15.90 mm | Nominal Torque N/A 6.20 in·lb |
Add To Cart
Request Quote |
| 68514476835 | Description N/A ADB3.5-BEAM CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A ADB3.5 | Overall Length N/A 1.000 in25.40 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.626 in15.90 mm | Nominal Torque N/A 6.20 in·lb |
Add To Cart
Request Quote |
| 68514476836 | Description N/A ADB3.5-BEAM CP-1/4X5/16 | Bore A N/A 0.250 in | Bore B N/A 0.313 in | Coupling Size N/A ADB3.5 | Overall Length N/A 1.000 in25.40 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.626 in15.90 mm | Nominal Torque N/A 6.20 in·lb |
Add To Cart
Request Quote |
| 68514476837 | Description N/A ADB3.5-BEAM CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A ADB3.5 | Overall Length N/A 1.000 in25.40 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.626 in15.90 mm | Nominal Torque N/A 6.20 in·lb |
Add To Cart
Request Quote |
| 68514476838 | Description N/A ADB4-BEAM CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A ADB4 | Overall Length N/A 1.043 in26.50 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.752 in19.10 mm | Nominal Torque N/A 12.00 in·lb |
Add To Cart
Request Quote |
| 68514476839 | Description N/A ADB4-BEAM CP-1/4X3/8 | Bore A N/A 0.250 in | Bore B N/A 0.375 in | Coupling Size N/A ADB4 | Overall Length N/A 1.043 in26.50 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.752 in19.10 mm | Nominal Torque N/A 12.00 in·lb |
Add To Cart
Request Quote |
| 68514476840 | Description N/A ADB4-BEAM CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A ADB4 | Overall Length N/A 1.043 in26.50 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.752 in19.10 mm | Nominal Torque N/A 12.00 in·lb |
Add To Cart
Request Quote |
| 68514476841 | Description N/A ADB4-BEAM CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A ADB4 | Overall Length N/A 1.043 in26.50 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.752 in19.10 mm | Nominal Torque N/A 12.00 in·lb |
Add To Cart
Request Quote |
| 68514476842 | Description N/A ADB5-BEAM CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A ADB5 | Overall Length N/A 1.500 in38.10 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.000 in25.40 mm | Nominal Torque N/A 20.00 in·lb |
Add To Cart
Request Quote |
| 68514476843 | Description N/A ADB5-BEAM CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A ADB5 | Overall Length N/A 1.500 in38.10 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.000 in25.40 mm | Nominal Torque N/A 20.00 in·lb |
Add To Cart
Request Quote |
| 68514476844 | Description N/A ADB5-BEAM CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A ADB5 | Overall Length N/A 1.500 in38.10 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.000 in25.40 mm | Nominal Torque N/A 20.00 in·lb |
Add To Cart
Request Quote |
| 68514476845 | Description N/A ADB6-BEAM CP-5/16X5/8 | Bore A N/A 0.313 in | Bore B N/A 0.625 in | Coupling Size N/A ADB6 | Overall Length N/A 2.252 in57.20 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 38.00 in·lb |
Add To Cart
Request Quote |
| 68514476846 | Description N/A ADB6-BEAM CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A ADB6 | Overall Length N/A 2.252 in57.20 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 38.00 in·lb |
Add To Cart
Request Quote |
| 68514476847 | Description N/A ADB6-BEAM CP-3/8X5/8 | Bore A N/A 0.375 in | Bore B N/A 0.625 in | Coupling Size N/A ADB6 | Overall Length N/A 2.252 in57.20 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 38.00 in·lb |
Add To Cart
Request Quote |
| 68514476848 | Description N/A ADB6-BEAM CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A ADB6 | Overall Length N/A 2.252 in57.20 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 38.00 in·lb |
Add To Cart
Request Quote |
| 68514476849 | Description N/A ADB6-BEAM CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A ADB6 | Overall Length N/A 2.252 in57.20 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 38.00 in·lb |
Add To Cart
Request Quote |
| 68514476850 | Description N/A ADB6-BEAM CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A ADB6 | Overall Length N/A 2.252 in57.20 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 38.00 in·lb |
Add To Cart
Request Quote |
| 68514476851 | Description N/A ADB7-BEAM CP-3/8X5/8 | Bore A N/A 0.375 in | Bore B N/A 0.625 in | Coupling Size N/A ADB7 | Overall Length N/A 2.626 in66.70 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.500 in38.10 mm | Nominal Torque N/A 88.00 in·lb |
Add To Cart
Request Quote |
| 68514476852 | Description N/A ADB7-BEAM CP-3/8X3/4 | Bore A N/A 0.375 in | Bore B N/A 0.750 in | Coupling Size N/A ADB7 | Overall Length N/A 2.626 in66.70 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.500 in38.10 mm | Nominal Torque N/A 88.00 in·lb |
Add To Cart
Request Quote |
| 68514476853 | Description N/A ADB7-BEAM CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A ADB7 | Overall Length N/A 2.626 in66.70 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.500 in38.10 mm | Nominal Torque N/A 88.00 in·lb |
Add To Cart
Request Quote |
| 68514476854 | Description N/A ADB7-BEAM CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A ADB7 | Overall Length N/A 2.626 in66.70 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.500 in38.10 mm | Nominal Torque N/A 88.00 in·lb |
Add To Cart
Request Quote |