Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The ADB (Aluminum Double Beam) Series coupling enhances the beam coupling options available from Lovejoy Inc. The longer overall length allows the ADB series to span longer BSE (between shaft end) measurements.

    The aluminum material used in its construction keeps the coupling’s weight low. The ADB design offers two flex points allowing for greater angular misalignment, up to 7°. This design also allows for up to .024 inches of parallel misalignment. The torque capacity ADB series is more than double the range of the single beam designs, with the largest size having a torque capacity of 88 in-lbs.
1 - 29 of 29 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

ADB3-BEAM CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A ADB3 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 3.50 in·lb
ADB3-BEAM CP-3/16X1/4 N/A 0.188 in N/A 0.250 in N/A ADB3 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 3.50 in·lb
ADB3-BEAM CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A ADB3 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 3.50 in·lb
ADB3.5-BEAM CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A ADB3.5 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 6.20 in·lb
ADB3.5-BEAM CP-3/16X1/4 N/A 0.188 in N/A 0.250 in N/A ADB3.5 N/A 1.000 in25.40 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 6.20 in·lb
ADB3.5-BEAM CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A ADB3.5 N/A 1.000 in25.40 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 6.20 in·lb
ADB3.5-BEAM CP-1/4X5/16 N/A 0.250 in N/A 0.313 in N/A ADB3.5 N/A 1.000 in25.40 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 6.20 in·lb
ADB3.5-BEAM CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A ADB3.5 N/A 1.000 in25.40 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 6.20 in·lb
ADB4-BEAM CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A ADB4 N/A 1.043 in26.50 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 12.00 in·lb
ADB4-BEAM CP-1/4X3/8 N/A 0.250 in N/A 0.375 in N/A ADB4 N/A 1.043 in26.50 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 12.00 in·lb
ADB4-BEAM CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A ADB4 N/A 1.043 in26.50 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 12.00 in·lb
ADB4-BEAM CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A ADB4 N/A 1.043 in26.50 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 12.00 in·lb
ADB5-BEAM CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A ADB5 N/A 1.500 in38.10 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 20.00 in·lb
ADB5-BEAM CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A ADB5 N/A 1.500 in38.10 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 20.00 in·lb
ADB5-BEAM CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A ADB5 N/A 1.500 in38.10 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 20.00 in·lb
ADB6-BEAM CP-5/16X5/8 N/A 0.313 in N/A 0.625 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
ADB6-BEAM CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
ADB6-BEAM CP-3/8X5/8 N/A 0.375 in N/A 0.625 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
ADB6-BEAM CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
ADB6-BEAM CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
ADB6-BEAM CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
ADB7-BEAM CP-3/8X5/8 N/A 0.375 in N/A 0.625 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
ADB7-BEAM CP-3/8X3/4 N/A 0.375 in N/A 0.750 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
ADB7-BEAM CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
ADB7-BEAM CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
ADB7-BEAM CP-1/2X3/4 N/A 0.500 in N/A 0.750 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
ADB7-BEAM CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
ADB7-BEAM CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
ADB7-BEAM CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
1 - 29 of 29 | Results Per Page | View | Unit of Measure
1