All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Beam Style Couplings (ASB, ES/EC, & ADB Series) > ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores > View Items  

ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores

Check up to five results to perform an action.


    The ASB (Aluminum Single Beam) Series offers additional outside diameter and overall length dimensions to the EC Series of Beam couplings. These options are extremely helpful in applications where the space available for a coupling is limited.

    The ASB series also offers slightly larger bore capacities than their equivalent size in the EC Series. The 5 sizes of the ASB Series along with the 3 clamping sizes in the EC Series give designers more options for applications with limited coupling space.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 10 of 10 1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477041 ASB3-BEAM CP-1/8X1/8 0.125 in 0.125 in ASB3 0.752 in
19.10
mm
No Keyway 0.500 in
12.70
mm
2.00 in·lb
68514477042 ASB3-BEAM CP-3/16X3/16 0.188 in 0.188 in ASB3 0.752 in
19.10
mm
No Keyway 0.500 in
12.70
mm
2.00 in·lb
68514477044 ASB3.5-BEAM CP-1/4X1/4 0.250 in 0.250 in ASB3.5 0.799 in
20.30
mm
No Keyway 0.626 in
15.90
mm
3.40 in·lb
68514477045 ASB3.5-BEAM CP-3/16X1/4 0.188 in 0.250 in ASB3.5 0.799 in
20.30
mm
No Keyway 0.626 in
15.90
mm
3.40 in·lb
68514477047 ASB4-BEAM CP-5/16X5/16 0.313 in 0.313 in ASB4 0.902 in
22.90
mm
No Keyway 0.752 in
19.10
mm
5.00 in·lb
68514477048 ASB4-BEAM CP-1/4X5/16 0.250 in 0.313 in ASB4 0.902 in
22.90
mm
No Keyway 0.752 in
19.10
mm
5.00 in·lb
68514477050 ASB5-BEAM CP-3/8X3/8 0.375 in 0.375 in ASB5 1.252 in
31.80
mm
No Keyway 1.000 in
25.40
mm
10.00 in·lb
68514477051 ASB5-BEAM CP-1/4X3/8 0.250 in 0.375 in ASB5 1.252 in
31.80
mm
No Keyway 1.000 in
25.40
mm
10.00 in·lb
68514477053 ASB6-BEAM CP-3/8X1/2 0.375 in 0.500 in ASB6 1.752 in
44.50
mm
No Keyway 1.252 in
31.80
mm
15.00 in·lb
68514477054 ASB6-BEAM CP-1/2X1/2 0.500 in 0.500 in ASB6 1.752 in
44.50
mm
No Keyway 1.252 in
31.80
mm
15.00 in·lb
  Results 1 - 10 of 10 1