Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514477041 | Description N/A ASB3-BEAM CP-1/8X1/8 | Bore A N/A 0.125 in | Bore B N/A 0.125 in | Coupling Size N/A ASB3 | Overall Length N/A 0.752 in19.10 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in12.70 mm | Nominal Torque N/A 2.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477042 | Description N/A ASB3-BEAM CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A ASB3 | Overall Length N/A 0.752 in19.10 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.500 in12.70 mm | Nominal Torque N/A 2.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477044 | Description N/A ASB3.5-BEAM CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A ASB3.5 | Overall Length N/A 0.799 in20.30 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.626 in15.90 mm | Nominal Torque N/A 3.40 in·lb |
Add To Cart
Request Quote |
|
| 68514477045 | Description N/A ASB3.5-BEAM CP-3/16X1/4 | Bore A N/A 0.188 in | Bore B N/A 0.250 in | Coupling Size N/A ASB3.5 | Overall Length N/A 0.799 in20.30 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.626 in15.90 mm | Nominal Torque N/A 3.40 in·lb |
Add To Cart
Request Quote |
|
| 68514477047 | Description N/A ASB4-BEAM CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A ASB4 | Overall Length N/A 0.902 in22.90 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.752 in19.10 mm | Nominal Torque N/A 5.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477048 | Description N/A ASB4-BEAM CP-1/4X5/16 | Bore A N/A 0.250 in | Bore B N/A 0.313 in | Coupling Size N/A ASB4 | Overall Length N/A 0.902 in22.90 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.752 in19.10 mm | Nominal Torque N/A 5.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477050 | Description N/A ASB5-BEAM CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A ASB5 | Overall Length N/A 1.252 in31.80 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.000 in25.40 mm | Nominal Torque N/A 10.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477051 | Description N/A ASB5-BEAM CP-1/4X3/8 | Bore A N/A 0.250 in | Bore B N/A 0.375 in | Coupling Size N/A ASB5 | Overall Length N/A 1.252 in31.80 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.000 in25.40 mm | Nominal Torque N/A 10.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477053 | Description N/A ASB6-BEAM CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A ASB6 | Overall Length N/A 1.752 in44.50 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 15.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477054 | Description N/A ASB6-BEAM CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A ASB6 | Overall Length N/A 1.752 in44.50 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.252 in31.80 mm | Nominal Torque N/A 15.00 in·lb |
Add To Cart
Request Quote |