EC Series - Single Beam Clamp Style Couplings - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Beam Style Couplings (ASB, ES/EC, & ADB Series)
>
EC Series - Single Beam Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
EC Series - Single Beam Clamp Style Couplings - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
The Beam flexible coupling is formed from one piece of aluminum rod. A spiral slot is cut through the length of the aluminum tube forming a “spring” center section referred to as a helical coil or beam. The flexure allowed by the beam portion of the coupling is capable of accommodating angular, parallel and axial misalignment while continuing to convey power between the attached shafts. This results in a single piece, true flexible coupling.
The Miniature Beam coupling is designed for very light power transmission applications where accurate positioning of shafts is an essential requirement. It also has a very high tolerance to heat, chemicals, and corrosion that would be harmful to conventional elastomeric flexible couplings.
The Miniature Beam coupling design is very well suited for small shaft applications and the inherent requirements of start/stop/reverse applications where zero backlash and extreme positioning accuracy are important. This coupling operates either clockwise or counter clockwise without sacrificing windup or torque capabilities.
larger image
larger image
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 13 of 13
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514456620
EC050-BEAM CP-1/8X1/8
0.125
in
0.125
in
EC050
0.748
in
19.00
mm
No Keyway
0.512
in
13.00
mm
1.80
in·lb
68514458284
EC050-BEAM CP-3/16X1/8
0.188
in
0.125
in
EC050
0.748
in
19.00
mm
No Keyway
0.512
in
13.00
mm
1.80
in·lb
68514456632
EC075-BEAM CP-1/4X1/4
0.250
in
0.250
in
ES075
0.748
in
19.00
mm
No Keyway
0.748
in
19.00
mm
5.00
in·lb
68514456630
EC075-BEAM CP-3/16X1/4
0.188
in
0.188
in
ES075
0.748
in
19.00
mm
No Keyway
0.748
in
19.00
mm
5.00
in·lb
68514456628
EC075-BEAM CP-3/16X3/16
0.188
in
0.188
in
ES075
0.748
in
19.00
mm
No Keyway
0.748
in
19.00
mm
5.00
in·lb
68514456640
EC100-BEAM CP-1/4X1/4
0.250
in
0.250
in
ES100
0.984
in
25.00
mm
No Keyway
0.984
in
25.00
mm
11.00
in·lb
68514456642
EC100-BEAM CP-1/4X3/8
0.250
in
0.375
in
ES100
0.984
in
25.00
mm
No Keyway
0.984
in
25.00
mm
11.00
in·lb
68514456644
EC100-BEAM CP-3/8X3/8
0.375
in
0.375
in
ES100
0.984
in
25.00
mm
No Keyway
0.984
in
25.00
mm
11.00
in·lb
68514458292
EC100-BEAM CP-5/16X5/16
0.313
in
0.313
in
EC100
1.260
in
32.00
mm
No Keyway
0.984
in
25.00
mm
11.00
in·lb
68514456656
EC112-BEAM CP-1/2X1/2
0.500
in
0.500
in
ES112
1.102
in
28.00
mm
No Keyway
1.102
in
28.00
mm
17.00
in·lb
68514456654
EC112-BEAM CP-3/8X1/2
0.375
in
0.500
in
ES112
1.102
in
28.00
mm
No Keyway
1.102
in
28.00
mm
17.00
in·lb
68514456652
EC112-BEAM CP-3/8X3/8
0.375
in
0.375
in
ES112
1.102
in
28.00
mm
No Keyway
1.102
in
28.00
mm
17.00
in·lb
68514458298
EC112-BEAM CP-5/16X5/16
0.313
in
0.313
in
EC112
1.496
in
38.00
mm
No Keyway
1.102
in
28.00
mm
17.00
in·lb
Results 1 - 13 of 13
1
<