Part Number |
Shaft Size |
Shaft Size Type |
C90 Dynamic Load Rating |
Max. Speed |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|
CSAA-TRB-2 15/16 | Shaft Size N/A 2 15/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-75MM | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-3 | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-80MM | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-3 3/16 | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-3 1/4 | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-85MM | Shaft Size N/A 85 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-3 7/16 | Shaft Size N/A 3 7/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-3 1/2 | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-100MM | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-3 15/16 | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-4 | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-110MM | Shaft Size N/A 110 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-4 7/16 | Shaft Size N/A 4 7/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-4 1/2 | Shaft Size N/A 4 1/2 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-115MM | Shaft Size N/A 115 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 33000 lbf | Max. Speed N/A 1360 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-125MM | Shaft Size N/A 125 mm | Shaft Size Type N/A Metric | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-415 | Shaft Size N/A 4 15/16 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CSAA-TRB-500 | Shaft Size N/A 5 in | Shaft Size Type N/A Imperial | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |