All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Type CSA Mounted Tapered Roller Bearings > Single Collar - Type CSA Cartridge Mounted Bearings > View Items  

Single Collar - Type CSA Cartridge Mounted Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 45 1 2 

Part Number

Shaft Size

Shaft Size Type

C90 Dynamic Load Rating

Max. Speed

CAD

CSAA-TRB-1 3/16 1 3/16 in Imperial 3810 lbf 4490 rpm CAD Icon (for items table)
CSAA-TRB-1 1/4 1 1/4 in Imperial 3810 lbf 4490 rpm CAD Icon (for items table)
CSAA-TRB-1 3/8 1 3/8 in Imperial 6100 lbf 3820 rpm CAD Icon (for items table)
CSAA-TRB-35MM 35 mm Metric 6100 lbf 3820 rpm CAD Icon (for items table)
CSAA-TRB-1 7/16 1 7/16 in Imperial 6100 lbf 3820 rpm CAD Icon (for items table)
CSAA-TRB-1 1/2 1 1/2 in Imperial 7860 lbf 3320 rpm CAD Icon (for items table)
CSAA-TRB-40MM 40 mm Metric 7860 lbf 3320 rpm CAD Icon (for items table)
CSAA-TRB-1 5/8 1 5/8 in Imperial 7860 lbf 3320 rpm CAD Icon (for items table)
CSAA-TRB-1 11/16 1 11/16 in Imperial 7860 lbf 3320 rpm CAD Icon (for items table)
CSAA-TRB-1 3/4 1 3/4 in Imperial 10300 lbf 3050 rpm CAD Icon (for items table)
CSAA-TRB-45MM 45 mm Metric 10300 lbf 3050 rpm CAD Icon (for items table)
CSAA-TRB-1 7/8 1 7/8 in Imperial 10300 lbf 3050 rpm CAD Icon (for items table)
CSAA-TRB-1 15/16 1 15/16 in Imperial 10300 lbf 3050 rpm CAD Icon (for items table)
CSAA-TRB-50MM 50 mm Metric 10300 lbf 3050 rpm CAD Icon (for items table)
CSAA-TRB-2 2 in Imperial 10300 lbf 3050 rpm CAD Icon (for items table)
CSAA-TRB-55MM 55 mm Metric 10900 lbf 2730 rpm CAD Icon (for items table)
CSAA-TRB-2 3/16 2 3/16 in Imperial 10900 lbf 2730 rpm CAD Icon (for items table)
CSAA-TRB-2 1/4 2 1/4 in Imperial 11600 lbf 2420 rpm CAD Icon (for items table)
CSAA-TRB-60MM 60 mm Metric 11600 lbf 2420 rpm CAD Icon (for items table)
CSAA-TRB-2 7/16 2 7/16 in Imperial 11600 lbf 2420 rpm CAD Icon (for items table)
CSAA-TRB-2 1/2 2 1/2 in Imperial 11600 lbf 2420 rpm CAD Icon (for items table)
CSAA-TRB-65MM 65 mm Metric 11600 lbf 2420 rpm CAD Icon (for items table)
CSAA-TRB-2 11/16 2 11/16 in Imperial 12300 lbf 2060 rpm CAD Icon (for items table)
CSAA-TRB-2 3/4 2 3/4 in Imperial 12300 lbf 2060 rpm CAD Icon (for items table)
CSAA-TRB-70MM 70 mm Metric 12300 lbf 2060 rpm CAD Icon (for items table)
  Results 1 - 25 of 45 1 2