Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 45 of 45 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Housing Type

Part Number

Shaft Size

Shaft Size Type

C90 Dynamic Load Rating

Max. Speed

CAD

CSAA-TRB-1 3/16 N/A 1 3/16 in N/A Imperial N/A 3810 lbf N/A 4490 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 1/4 N/A 1 1/4 in N/A Imperial N/A 3810 lbf N/A 4490 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 6100 lbf N/A 3820 rpm N/A CAD Icon (for items table)
CSAA-TRB-35MM N/A 35 mm N/A Metric N/A 6100 lbf N/A 3820 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 6100 lbf N/A 3820 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD Icon (for items table)
CSAA-TRB-40MM N/A 40 mm N/A Metric N/A 7860 lbf N/A 3320 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 5/8 N/A 1 5/8 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 11/16 N/A 1 11/16 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 3/4 N/A 1 3/4 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD Icon (for items table)
CSAA-TRB-45MM N/A 45 mm N/A Metric N/A 10300 lbf N/A 3050 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 7/8 N/A 1 7/8 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD Icon (for items table)
CSAA-TRB-1 15/16 N/A 1 15/16 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD Icon (for items table)
CSAA-TRB-50MM N/A 50 mm N/A Metric N/A 10300 lbf N/A 3050 rpm N/A CAD Icon (for items table)
CSAA-TRB-2 N/A 2 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD Icon (for items table)
CSAA-TRB-55MM N/A 55 mm N/A Metric N/A 10900 lbf N/A 2730 rpm N/A CAD Icon (for items table)
CSAA-TRB-2 3/16 N/A 2 3/16 in N/A Imperial N/A 10900 lbf N/A 2730 rpm N/A CAD Icon (for items table)
CSAA-TRB-2 1/4 N/A 2 1/4 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD Icon (for items table)
CSAA-TRB-60MM N/A 60 mm N/A Metric N/A 11600 lbf N/A 2420 rpm N/A CAD Icon (for items table)
CSAA-TRB-2 7/16 N/A 2 7/16 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD Icon (for items table)
CSAA-TRB-2 1/2 N/A 2 1/2 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD Icon (for items table)
CSAA-TRB-65MM N/A 65 mm N/A Metric N/A 11600 lbf N/A 2420 rpm N/A CAD Icon (for items table)
CSAA-TRB-2 11/16 N/A 2 11/16 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD Icon (for items table)
CSAA-TRB-2 3/4 N/A 2 3/4 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD Icon (for items table)
CSAA-TRB-70MM N/A 70 mm N/A Metric N/A 12300 lbf N/A 2060 rpm N/A CAD Icon (for items table)
CSAA-TRB-2 15/16 N/A 2 15/16 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD Icon (for items table)
CSAA-TRB-75MM N/A 75 mm N/A Metric N/A 12300 lbf N/A 2060 rpm N/A CAD Icon (for items table)
CSAA-TRB-3 N/A 3 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD Icon (for items table)
CSAA-TRB-80MM N/A 80 mm N/A Metric N/A 19600 lbf N/A 1640 rpm N/A CAD Icon (for items table)
CSAA-TRB-3 3/16 N/A 3 3/16 in N/A Imperial N/A 19600 lbf N/A 1640 rpm N/A CAD Icon (for items table)
CSAA-TRB-3 1/4 N/A 3 1/4 in N/A Imperial N/A 19600 lbf N/A 1640 rpm N/A CAD Icon (for items table)
CSAA-TRB-85MM N/A 85 mm N/A Metric N/A 19600 lbf N/A 1640 rpm N/A CAD Icon (for items table)
CSAA-TRB-3 7/16 N/A 3 7/16 in N/A Imperial N/A 19600 lbf N/A 1640 rpm N/A CAD Icon (for items table)
CSAA-TRB-3 1/2 N/A 3 1/2 in N/A Imperial N/A 19600 lbf N/A 1640 rpm N/A CAD Icon (for items table)
CSAA-TRB-90MM N/A 90 mm N/A Metric N/A 19600 lbf N/A 1640 rpm N/A CAD Icon (for items table)
CSAA-TRB-100MM N/A 100 mm N/A Metric N/A 26900 lbf N/A 1530 rpm N/A CAD Icon (for items table)
CSAA-TRB-3 15/16 N/A 3 15/16 in N/A Imperial N/A 26900 lbf N/A 1530 rpm N/A CAD Icon (for items table)
CSAA-TRB-4 N/A 4 in N/A Imperial N/A 26900 lbf N/A 1530 rpm N/A CAD Icon (for items table)
CSAA-TRB-110MM N/A 110 mm N/A Metric N/A 33000 lbf N/A 1360 rpm N/A CAD Icon (for items table)
CSAA-TRB-4 7/16 N/A 4 7/16 in N/A Imperial N/A 33000 lbf N/A 1360 rpm N/A CAD Icon (for items table)
CSAA-TRB-4 1/2 N/A 4 1/2 in N/A Imperial N/A 33000 lbf N/A 1360 rpm N/A CAD Icon (for items table)
CSAA-TRB-115MM N/A 115 mm N/A Metric N/A 33000 lbf N/A 1360 rpm N/A CAD Icon (for items table)
CSAA-TRB-125MM N/A 125 mm N/A Metric N/A 45500 lbf N/A 1200 rpm N/A CAD Icon (for items table)
CSAA-TRB-415 N/A 4 15/16 in N/A Imperial N/A 45500 lbf N/A 1200 rpm N/A CAD Icon (for items table)
CSAA-TRB-500 N/A 5 in N/A Imperial N/A 45500 lbf N/A 1200 rpm N/A CAD Icon (for items table)
1 - 45 of 45 | Results Per Page | View | Unit of Measure
1