Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
E-PF-TRB-35MM-SLJ | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 7/16-SLJ | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 3/8-SLJ | Shaft Size N/A 1.3750 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-35MM-SLA | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 7/16-SLA | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 3/8-SLA | Shaft Size N/A 1.3750 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-35MM-ECO | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-35MM-ECC | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 7/16-ECO | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 7/16-ECC | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 3/8-ECO | Shaft Size N/A 1.3750 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 3/8-ECC | Shaft Size N/A 1.3750 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 7/16 | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 3/8 | Shaft Size N/A 1.3750 in | Shaft Size Type N/A Imperial | Dimension H N/A 5-1/4 in | Dimension A N/A 2-15/32 in | Dimension N2 N/A 3.09 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 1/4-SLJ | Shaft Size N/A 1.2500 in | Shaft Size Type N/A Imperial | Dimension H N/A 5 in | Dimension A N/A 2-7/32 in | Dimension N2 N/A 2.92 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 3/16-SLJ | Shaft Size N/A 1.1875 in | Shaft Size Type N/A Imperial | Dimension H N/A 5 in | Dimension A N/A 2-7/32 in | Dimension N2 N/A 2.92 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 1/4-SLA | Shaft Size N/A 1.2500 in | Shaft Size Type N/A Imperial | Dimension H N/A 5 in | Dimension A N/A 2-7/32 in | Dimension N2 N/A 2.92 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 3/16-SLA | Shaft Size N/A 1.1875 in | Shaft Size Type N/A Imperial | Dimension H N/A 5 in | Dimension A N/A 2-7/32 in | Dimension N2 N/A 2.92 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 1/4 | Shaft Size N/A 1.2500 in | Shaft Size Type N/A Imperial | Dimension H N/A 5 in | Dimension A N/A 2-7/32 in | Dimension N2 N/A 2.92 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-1 3/16 | Shaft Size N/A 1.1875 in | Shaft Size Type N/A Imperial | Dimension H N/A 5 in | Dimension A N/A 2-7/32 in | Dimension N2 N/A 2.92 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |