Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
76 - 100 of 221 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Lubrication

Housing Coating

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

Add To Cart/Request Quote
N/A 55 mm N/A Metric N/A 7-1/8 in N/A 3-3/32 in N/A 4.24 in N/A 10900 lbf N/A 2730 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-1/8 in N/A 3-3/32 in N/A 4.24 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-1/8 in N/A 3-3/32 in N/A 4.24 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-1/8 in N/A 3-3/32 in N/A 4.24 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-1/8 in N/A 3-3/32 in N/A 4.24 in N/A 10900 lbf N/A 2730 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-1/8 in N/A 3-3/32 in N/A 4.24 in N/A 10900 lbf N/A 2730 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A Metric N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A Metric N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A Metric N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A Metric N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A Metric N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 7/16 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 7/16 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 7/16 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 7/16 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 7/16 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/2 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/2 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/2 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
N/A 2 1/2 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Add To Cart
Request Quote
76 - 100 of 221 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »