Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-PF-TRB-2 15/16-SLJ | Shaft Size N/A 2 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-75MM | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-75MM-ECC | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-75MM-ECO | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-75MM-SLA | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-75MM-SLJ | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3-ECC | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3-ECO | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3-SLA | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3-SLJ | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Dimension H N/A 8-3/4 in | Dimension A N/A 3-11/16 in | Dimension N2 N/A 5.3 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-80MM | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-80MM-ECC | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-80MM-ECO | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-80MM-SLA | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-80MM-SLJ | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 3/16 | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 3/16-ECC | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 3/16-ECO | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 3/16-SLA | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 3/16-SLJ | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 1/4 | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 1/4-ECC | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 1/4-ECO | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |
E-PF-TRB-3 1/4-SLA | Shaft Size N/A 3 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 10-1/4 in | Dimension A N/A 4-3/16 in | Dimension N2 N/A 6.1 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat |
CAD
N/A ![]() |