Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Type E Flange: Piloted Bearing
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Type E Mounted Tapered Roller Bearings > Type E Flange: Piloted Bearing > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Type E Flange: Piloted Bearing

For CAD models and more information, click Directly on the part number below.


Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)





Add To Cart Request Quote
   
  Results 1 - 25 of 221 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-PF-TRB-1 3/16 1 3/16 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 3/16-SLA 1 3/16 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Solid Lube - Industrial E-Coat
E-PF-TRB-1 3/16-SLJ 1 3/16 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Solid Lube - Food Grade E-Coat
E-PF-TRB-1 1/4 1 1/4 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 1/4-SLA 1 1/4 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Solid Lube - Industrial E-Coat
E-PF-TRB-1 1/4-SLJ 1 1/4 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Solid Lube - Food Grade E-Coat
E-PF-TRB-1 3/8 1 3/8 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 3/8-ECC 1 3/8 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 3/8-ECO 1 3/8 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 3/8-SLA 1 3/8 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Solid Lube - Industrial E-Coat
E-PF-TRB-1 3/8-SLJ 1 3/8 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Solid Lube - Food Grade E-Coat
E-PF-TRB-35MM 35 mm Metric 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-35MM-ECC 35 mm Metric 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-35MM-ECO 35 mm Metric 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-35MM-SLA 35 mm Metric 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Solid Lube - Industrial E-Coat
E-PF-TRB-35MM-SLJ 35 mm Metric 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Solid Lube - Food Grade E-Coat
E-PF-TRB-1 7/16 1 7/16 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 7/16-ECC 1 7/16 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 7/16-ECO 1 7/16 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 7/16-SLA 1 7/16 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Solid Lube - Industrial E-Coat
E-PF-TRB-1 7/16-SLJ 1 7/16 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Solid Lube - Food Grade E-Coat
E-PF-TRB-1 1/2 1 1/2 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 1/2-ECC 1 1/2 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 1/2-ECO 1 1/2 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat
E-PF-TRB-1 1/2-SLA 1 1/2 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Solid Lube - Industrial E-Coat
  Results 1 - 25 of 221  1 2 3 4 5 »  
<