Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension A |
Dimension N2 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-PF-TRB-2 7/16-ECO | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM-ECC | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM-ECO | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-65MM-ECC | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-65MM-ECO | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/4-SLA | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 7/16-SLA | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/2-SLA | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM-SLA | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-65MM-SLA | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/4-SLJ | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 7/16-SLJ | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 1/2-SLJ | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-60MM-SLJ | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-65MM-SLJ | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-5/8 in | Dimension A N/A 3-5/16 in | Dimension N2 N/A 4.6 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 3/16 | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 3/16-ECC | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 3/16-ECO | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM-ECC | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM-ECO | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 3/16-SLA | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM-SLA | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-2 3/16-SLJ | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-PF-TRB-55MM-SLJ | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-1/8 in | Dimension A N/A 3-3/32 in | Dimension N2 N/A 4.24 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |