Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Collar - Type E Flange: Piloted Bearing
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Type E Mounted Tapered Roller Bearings > Single Collar - Type E Flange: Piloted Bearing > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Collar - Type E Flange: Piloted Bearing

For CAD models and more information, click Directly on the part number below.


Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)





Add To Cart Request Quote
   
  Results 1 - 25 of 45 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-PFA-TRB-1 3/16 1 3/16 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 1/4 1 1/4 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 3/8 1 3/8 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-35MM 35 mm Metric 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 7/16 1 7/16 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 1/2 1 1/2 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-40MM 40 mm Metric 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 5/8 1 5/8 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 11/16 1 11/16 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 3/4 1 3/4 in Imperial 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-45MM 45 mm Metric 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 7/8 1 7/8 in Imperial 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-1 15/16 1 15/16 in Imperial 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-50MM 50 mm Metric 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-2 2 in Imperial 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-55MM 55 mm Metric 7-1/8 in 3-3/32 in 4.24 in 10900 lbf 2730 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-2 3/16 2 3/16 in Imperial 7-1/8 in 3-3/32 in 4.24 in 10900 lbf 2730 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-2 1/4 2 1/4 in Imperial 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-60MM 60 mm Metric 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-2 7/16 2 7/16 in Imperial 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-2 1/2 2 1/2 in Imperial 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-65MM 65 mm Metric 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-2 11/16 2 11/16 in Imperial 8-3/4 in 3-11/16 in 5.3 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-2 3/4 2 3/4 in Imperial 8-3/4 in 3-11/16 in 5.3 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
E-PFA-TRB-70MM 70 mm Metric 8-3/4 in 3-11/16 in 5.3 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
  Results 1 - 25 of 45 1 2 
<