All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Type E Mounted Tapered Roller Bearings > Single Collar - Type E Flange: Piloted Bearing > View Items  

Single Collar - Type E Flange: Piloted Bearing

Check up to five results to perform an action.


Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 45 1 2 

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-PFA-TRB-1 3/16 1 3/16 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 1/4 1 1/4 in Imperial 5 in 2-7/32 in 2.92 in 3810 lbf 4490 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 3/8 1 3/8 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-35MM 35 mm Metric 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 7/16 1 7/16 in Imperial 5-1/4 in 2-15/32 in 3.09 in 6100 lbf 3820 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 1/2 1 1/2 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-40MM 40 mm Metric 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 5/8 1 5/8 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 11/16 1 11/16 in Imperial 6-1/8 in 2-25/32 in 3.62 in 7860 lbf 3320 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 3/4 1 3/4 in Imperial 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-45MM 45 mm Metric 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 7/8 1 7/8 in Imperial 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-1 15/16 1 15/16 in Imperial 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-50MM 50 mm Metric 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-2 2 in Imperial 6-3/8 in 2-29/32 in 3.8 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-55MM 55 mm Metric 7-1/8 in 3-3/32 in 4.24 in 10900 lbf 2730 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-2 3/16 2 3/16 in Imperial 7-1/8 in 3-3/32 in 4.24 in 10900 lbf 2730 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-2 1/4 2 1/4 in Imperial 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-60MM 60 mm Metric 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-2 7/16 2 7/16 in Imperial 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-2 1/2 2 1/2 in Imperial 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-65MM 65 mm Metric 7-5/8 in 3-5/16 in 4.6 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-2 11/16 2 11/16 in Imperial 8-3/4 in 3-11/16 in 5.3 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-2 3/4 2 3/4 in Imperial 8-3/4 in 3-11/16 in 5.3 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
E-PFA-TRB-70MM 70 mm Metric 8-3/4 in 3-11/16 in 5.3 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat CAD Icon (for items table)
  Results 1 - 25 of 45 1 2