Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension H1 |
Dimension d1 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| E-TTUA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Dimension H N/A 9-5/8 in | Dimension H1 N/A 8-5/16 in | Dimension d1 N/A 5-17/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A |
Add To Cart
Request Quote |
| E-TTUA-TRB-100MM | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Dimension H N/A 11 in | Dimension H1 N/A 9-1/16 in | Dimension d1 N/A 6-1/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A |
Add To Cart
Request Quote |
| E-TTUA-TRB-3 15/16 | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 11 in | Dimension H1 N/A 9-1/16 in | Dimension d1 N/A 6-1/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A |
Add To Cart
Request Quote |
| E-TTUA-TRB-4 | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Dimension H N/A 11 in | Dimension H1 N/A 9-1/16 in | Dimension d1 N/A 6-1/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A |
Add To Cart
Request Quote |