Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Collar - Type E Take Up: Top Angle Bearing (E-TTU)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Type E Mounted Tapered Roller Bearings > Single Collar - Type E Take Up: Top Angle Bearing (E-TTU) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Collar - Type E Take Up: Top Angle Bearing (E-TTU)

For CAD models and more information, click Directly on the part number below.


Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.




Add To Cart Request Quote
   
  Results 1 - 25 of 29 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension H1 

Dimension d1 

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-TTUA-TRB-1 3/4 1 3/4 in Imperial 6-3/8 in 5-3/16 in 3-7/16 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-45MM 45 mm Metric 6-3/8 in 5-3/16 in 3-7/16 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-1 7/8 1 7/8 in Imperial 6-3/8 in 5-3/16 in 3-7/16 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-1 15/16 1 15/16 in Imperial 6-3/8 in 5-3/16 in 3-7/16 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-50MM 50 mm Metric 6-3/8 in 5-3/16 in 3-7/16 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-2 2 in Imperial 6-3/8 in 5-3/16 in 3-7/16 in 10300 lbf 3050 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-55MM 55 mm Metric 6-7/8 in 5-13/16 in 3-3/4 in 10900 lbf 2730 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-2 3/16 2 3/16 in Imperial 6-7/8 in 5-13/16 in 3-3/4 in 10900 lbf 2730 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-2 1/4 2 1/4 in Imperial 7-7/16 in 6-1/4 in 4-1/16 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-60MM 60 mm Metric 7-7/16 in 6-1/4 in 4-1/16 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-2 7/16 2 7/16 in Imperial 7-7/16 in 6-1/4 in 4-1/16 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-2 1/2 2 1/2 in Imperial 7-7/16 in 6-1/4 in 4-1/16 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-65MM 65 mm Metric 7-7/16 in 6-1/4 in 4-1/16 in 11600 lbf 2420 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-2 11/16 2 11/16 in Imperial 8-5/16 in 7-3/16 in 4-23/32 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-2 3/4 2 3/4 in Imperial 8-5/16 in 7-3/16 in 4-23/32 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-70MM 70 mm Metric 8-5/16 in 7-3/16 in 4-23/32 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-2 15/16 2 15/16 in Imperial 8-5/16 in 7-3/16 in 4-23/32 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-75MM 75 mm Metric 8-5/16 in 7-3/16 in 4-23/32 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-3 3 in Imperial 8-5/16 in 7-3/16 in 4-23/32 in 12300 lbf 2060 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-80MM 80 mm Metric 9-5/8 in 8-5/16 in 5-17/32 in 19600 lbf 1640 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-3 3/16 3 3/16 in Imperial 9-5/8 in 8-5/16 in 5-17/32 in 19600 lbf 1640 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-3 1/4 3 1/4 in Imperial 9-5/8 in 8-5/16 in 5-17/32 in 19600 lbf 1640 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-85MM 85 mm Metric 9-5/8 in 8-5/16 in 5-17/32 in 19600 lbf 1640 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-3 7/16 3 7/16 in Imperial 9-5/8 in 8-5/16 in 5-17/32 in 19600 lbf 1640 rpm Grease - Premium Industrial E-Coat
E-TTUA-TRB-3 1/2 3 1/2 in Imperial 9-5/8 in 8-5/16 in 5-17/32 in 19600 lbf 1640 rpm Grease - Premium Industrial E-Coat
  Results 1 - 25 of 29 1 2 
<