Part Number |
Shaft Size |
Shaft Size Type |
Dimension H |
Dimension H1 |
Dimension d1 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TTU-TRB-2 3/16-ECC | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 3/16-ECO/ECC | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 3/16-ECO/ECO | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 3/16-ECO | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 3/16-SLA | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 3/16-SLJ | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 6-7/8 in | Dimension H1 N/A 5-13/16 in | Dimension d1 N/A 3 3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 1/4 | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 1/4-ECC | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 1/4-ECO/ECC | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 1/4-ECO/ECO | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 1/4-ECO | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 1/4-SLA | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 1/4-SLJ | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-60MM | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-60MM-ECC | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-60MM-ECO/ECC | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-60MM-ECO/ECO | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-60MM-ECO | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-60MM-SLA | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-60MM-SLJ | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 7/16 | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 7/16-ECC | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 7/16-ECO/ECC | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 7/16-ECO/ECO | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TTU-TRB-2 7/16-ECO | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension H N/A 7-7/16 in | Dimension H1 N/A 6-1/4 in | Dimension d1 N/A 4-1/16 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |