Batch CAD Cart (0)
▾
![]()
Type E Take Up: Wide Slot Bearing
Type E Mounted Tapered Roller Bearings
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and
configurations to meet the requirements of demanding applications. Popular part numbers are in
stock for immediate availability. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
Clear
Filter
Shaft Size (in)Shaft Size (mm)C90 Dynamic Load Rating (lbf)Max. Speed (rpm)LubricationHousing Coating
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.