Part Number |
Shaft Size |
Shaft Size Type |
Dimension L |
Dimension A1 |
Dimension L3 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TU-TRB-75MM | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-75MM-ECC | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-75MM-ECO/ECC | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-75MM-ECO/ECO | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-75MM-ECO | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-75MM-SLA | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-75MM-SLJ | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Dimension L N/A 9-3/16 in | Dimension A1 N/A 1-13/16 in | Dimension L3 N/A 4-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |