Batch CAD Cart (0)
  • Cart is empty
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
176 - 182 of 182 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Lubrication

Housing Coating

Part Number

Shaft Size

Shaft Size Type

Dimension L 

Dimension A1 

Dimension L3 

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

Sort by
N/A 3 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD
N/A 3 in N/A Imperial N/A 9-3/16 in N/A 1-13/16 in N/A 4-3/4 in N/A 12300 lbf N/A 2060 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD
176 - 182 of 182 | Results Per Page | View | Unit of Measure
« 6 7 8