Part Number |
Shaft Size |
Shaft Size Type |
Dimension L |
Dimension A1 |
Dimension L3 |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
E-TU-TRB-60MM-SLJ | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-65MM-SLJ | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-13/16 in | Dimension A1 N/A 1-1/16 in | Dimension L3 N/A 4-1/2 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 3/16 | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-55MM | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 3/16-ECC | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 3/16-ECO/ECC | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 3/16-ECO/ECO | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 3/16-ECO | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-55MM-ECC | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-55MM-ECO/ECC | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-55MM-ECO/ECO | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-55MM-ECO | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 3/16-SLA | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-55MM-SLA | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 3/16-SLJ | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-55MM-SLJ | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension L N/A 7-1/8 in | Dimension A1 N/A 13/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Solid Lube - Food Grade | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 3/4 | Shaft Size N/A 1 3/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 7/8 | Shaft Size N/A 1.8750 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 15/16 | Shaft Size N/A 1 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-2 | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-45MM | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-50MM | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 15/16-ECC | Shaft Size N/A 1 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 15/16-ECO/ECC | Shaft Size N/A 1 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |
E-TU-TRB-1 15/16-ECO/ECO | Shaft Size N/A 1 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 6-5/16 in | Dimension A1 N/A 11/16 in | Dimension L3 N/A 3-3/4 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat | CAD N/A |