All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Four-Bolt Flanged Mounted Bearings (UCF 200, UCF 300, UELF 200, UKF 200) > UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking > View Items  

UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking

Check up to five results to perform an action.



●   UCF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 52 of 52 1 2 3 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UCF218-56 UC218-56 3 1/2 in 71500 N
16074
lbf
96100 N
21604
lbf
CAD Icon (for items table)
UCF218 UC218 90 mm 71500 N
16074
lbf
96100 N
21604
lbf
CAD Icon (for items table)
  Results 51 - 52 of 52 1 2 3