All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Four-Bolt Flanged Mounted Bearings (UCF 200, UCF 300, UELF 200, UKF 200)
>
UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
● UCF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 52
1
2
3
Part Number
Bearing Number
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UCF201
UC201
12
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCF201-8
UC201-8
1/2
in
6650
N
1495
lbf
12800
N
2878
lbf
UCF202
UC202
15
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCF202-10
UC202-10
5/8
in
6650
N
1495
lbf
12800
N
2878
lbf
UCF203
UC203
17
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCF204-12
UC204-12
3/4
in
6650
N
1495
lbf
12800
N
2878
lbf
UCF204
UC204
20
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCF205-14
UC205-14
7/8
in
7850
N
1765
lbf
14000
N
3147
lbf
UCF205-15
UC205-15
15/16
in
7850
N
1765
lbf
14000
N
3147
lbf
UCF205
UC205
25
mm
7850
N
1765
lbf
14000
N
3147
lbf
UCF205-16
UC205-16
1
in
7850
N
1765
lbf
14000
N
3147
lbf
UCF206-18
UC206-18
1 1/8
in
11300
N
2540
lbf
19500
N
4385
lbf
UCF206
UC206
30
mm
11300
N
2540
lbf
19500
N
4385
lbf
UCF206-19
UC206-19
1 3/16
in
11300
N
2540
lbf
19500
N
4385
lbf
UCF207-20
UC207-20
1 1/4
in
15400
N
3462
lbf
25700
N
5778
lbf
UCF206-20
UC206-20
1 1/4
in
11300
N
2540
lbf
19500
N
4385
lbf
UCF207-21
UC207-21
1 5/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UCF207-22
UC207-22
1 3/8
in
15400
N
3462
lbf
25700
N
5778
lbf
UCF207
UC207
35
mm
15400
N
3462
lbf
25700
N
5778
lbf
UCF207-23
UC207-23
1 7/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UCF208-24
UC208-24
1 1/2
in
17800
N
4002
lbf
29100
N
6542
lbf
UCF208-25
UC208-25
1 9/16
in
17800
N
4002
lbf
29100
N
6542
lbf
UCF208
UC208
40
mm
17800
N
4002
lbf
29100
N
6542
lbf
UCF209-26
UC209-26
1 5/8
in
21300
N
4788
lbf
34100
N
7666
lbf
UCF209-27
UC209-27
1 11/16
in
21300
N
4788
lbf
34100
N
7666
lbf
Results 1 - 25 of 52
1
2
3