All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Four-Bolt Flanged Mounted Bearings (UCF 200, UCF 300, UELF 200, UKF 200)
>
UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
>
View Items
UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking
Check up to five results to perform an action.
● UKF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UKF series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
* - Purchase the Adapter Sleeve separately
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 26 of 26
1
2
Bearing Unit - Adapter Sleeve *
Bearing Unit - Adapter Sleeve
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UKF218 - HE2318
UK218 - H2318
80
mm
71500
N
16074
lbf
96100
N
21604
lbf
Results 26 - 26 of 26
1
2