All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Four-Bolt Flanged Mounted Bearings (UCF 200, UCF 300, UELF 200, UKF 200) > UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking > View Items  

UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking

Check up to five results to perform an action.



●   UKF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKF series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 26 1 2 

Bearing Unit - Adapter Sleeve *

Bearing Unit - Adapter Sleeve

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UKF205 - HE2305 UK205 - HE2305 3/4 in 7900 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UKF205 - H2305 UK205 - H2305 20 mm 7900 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UKF206 - H2306 UK206 - H2306 25 mm 11300 N
2540
lbf
19500 N
4384
lbf
CAD Icon (for items table)
UKF206 - HE2306 UK206 - HE2306 1 in 11300 N
2540
lbf
19500 N
4384
lbf
CAD Icon (for items table)
UKF207 - HS2307 UK207 - HS2307 1 1/8 in 15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UKF207 - H2307 UK207 - H2307 30 mm 15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UKF208 - HE2308 UK208 - HE2308 1 1/4 in 17800 N
4002
lbf
29100 N
6542
lbf
CAD Icon (for items table)
UKF208 - H2308 UK208 - H2308 35 mm 17800 N
4002
lbf
29100 N
6542
lbf
CAD Icon (for items table)
UKF209 - HE2309 UK209 - HE2309 1 1/2 in 21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UKF209 - H2309 UK209 - H2309 40 mm 21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UKF210 - HE2310 UK210 - HE2310 1 3/4 in 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UKF210 - H2310 UK210 - H2310 45 mm 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UKF211 - H2311 UK211 - H2311 50 mm 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UKF211 - HE2311 UK211 - HE2311 2 in 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UKF212 - HS2312 UK212 - HS2312 2 1/8 in 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UKF212 - H2312 UK212 - H2312 55 mm 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UKF213 - HE2313 UK213 - HE2313 2 1/4 in 40100 N
9015
lbf
57200 N
12859
lbf
CAD Icon (for items table)
UKF213 - H2313 UK213 - H2313 60 mm 40100 N
9015
lbf
57200 N
12859
lbf
CAD Icon (for items table)
UKF215 - HE2315 UK215 - HE2315 2 1/2 in 48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UKF215 - H2315 UK215 - H2315 65 mm 48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UKF216 - HE2316 UK216 - HE2316 2 3/4 in 53000 N
11915
lbf
72700 N
16344
lbf
CAD Icon (for items table)
UKF216 - H2316 UK216 - H2316 70 mm 53000 N
11915
lbf
72700 N
16344
lbf
CAD Icon (for items table)
UKF217 - H2317 UK217 - H2317 75 mm 61900 N
13916
lbf
84000 N
18884
lbf
CAD Icon (for items table)
UKF217 - HE2317 UK217 - HE2317 3 in 61900 N
13916
lbf
84000 N
18884
lbf
CAD Icon (for items table)
UKF218 - H2318 UK218 - H2318 80 mm 71500 N
16074
lbf
96100 N
21604
lbf
CAD Icon (for items table)
  Results 1 - 25 of 26 1 2