3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
(Not available for sale in US)
● UKF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UKF series housed units feature the Timken adapter sleeve locking (UK) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
* - Purchase the Adapter Sleeve separately
● UKF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UKF series housed units feature the Timken adapter sleeve locking (UK) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
* - Purchase the Adapter Sleeve separately
1 2
Bearing Unit - Adapter Sleeve * |
Bearing Unit - Adapter Sleeve |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
Weight |
CAD |
---|---|---|---|---|---|---|
UKF205 - HE2305 | N/A UK205 - HE2305 | N/A 0.75 in | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 1.9 lb0.9 Kg |
N/A ![]() |
UKF205 - H2305 | N/A UK205 - H2305 | N/A 20 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N | N/A 1.9 lb0.9 Kg |
N/A ![]() |
UKF206 - H2306 | N/A UK206 - H2306 | N/A 25 mm | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 2.9 lb1.30 Kg |
N/A ![]() |
UKF206 - HE2306 | N/A UK206 - HE2306 | N/A 1 in | N/A 2540 lbf11300 N | N/A 4384 lbf19500 N | N/A 2.9 lb1.30 Kg |
N/A ![]() |
UKF207 - HS2307 | N/A UK207 - HS2307 | N/A 1.125 in | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 3.5 lb1.60 Kg |
N/A ![]() |
UKF207 - H2307 | N/A UK207 - H2307 | N/A 30 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N | N/A 3.5 lb1.60 Kg |
N/A ![]() |
UKF208 - HE2308 | N/A UK208 - HE2308 | N/A 1.25 in | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 4.2 lb1.9 Kg |
N/A ![]() |
UKF208 - H2308 | N/A UK208 - H2308 | N/A 35 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N | N/A 4.2 lb1.9 Kg |
N/A ![]() |
UKF209 - HE2309 | N/A UK209 - HE2309 | N/A 1.5 in | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 5.1 lb2.30 Kg |
N/A ![]() |
UKF209 - H2309 | N/A UK209 - H2309 | N/A 40 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N | N/A 5.1 lb2.30 Kg |
N/A ![]() |
UKF210 - HE2310 | N/A UK210 - HE2310 | N/A 1.75 in | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N | N/A 5.7 lb2.6 Kg |
N/A ![]() |
UKF210 - H2310 | N/A UK210 - H2310 | N/A 45 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N | N/A 5.7 lb2.6 Kg |
N/A ![]() |
UKF211 - H2311 | N/A UK211 - H2311 | N/A 50 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N | N/A 7.7 lb3.5 Kg |
N/A ![]() |
UKF211 - HE2311 | N/A UK211 - HE2311 | N/A 2 in | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N | N/A 7.7 lb3.5 Kg |
N/A ![]() |
UKF212 - HS2312 | N/A UK212 - HS2312 | N/A 2.125 in | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N | N/A 9.0 lb4.1 Kg |
N/A ![]() |
UKF212 - H2312 | N/A UK212 - H2312 | N/A 55 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N | N/A 9.0 lb4.1 Kg |
N/A ![]() |
UKF213 - HE2313 | N/A UK213 - HE2313 | N/A 2.25 in | N/A 9015 lbf40100 N | N/A 12859 lbf57200 N | N/A 11.2 lb5.1 Kg |
N/A ![]() |
UKF213 - H2313 | N/A UK213 - H2313 | N/A 60 mm | N/A 9015 lbf40100 N | N/A 12859 lbf57200 N | N/A 11.2 lb5.1 Kg |
N/A ![]() |
UKF215 - HE2315 | N/A UK215 - HE2315 | N/A 2.5 in | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N | N/A 14.3 lb6.50 Kg |
N/A ![]() |
UKF215 - H2315 | N/A UK215 - H2315 | N/A 65 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N | N/A 14.3 lb6.50 Kg |
N/A ![]() |
UKF216 - HE2316 | N/A UK216 - HE2316 | N/A 2.75 in | N/A 11915 lbf53000 N | N/A 16344 lbf72700 N | N/A 16.8 lb7.6 Kg |
N/A ![]() |
UKF216 - H2316 | N/A UK216 - H2316 | N/A 70 mm | N/A 11915 lbf53000 N | N/A 16344 lbf72700 N | N/A 16.8 lb7.6 Kg |
N/A ![]() |
UKF217 - H2317 | N/A UK217 - H2317 | N/A 75 mm | N/A 13916 lbf61900 N | N/A 18884 lbf84000 N | N/A 19.8 lb9.00 Kg |
N/A ![]() |
UKF217 - HE2317 | N/A UK217 - HE2317 | N/A 3 in | N/A 13916 lbf61900 N | N/A 18884 lbf84000 N | N/A 19.8 lb9.00 Kg |
N/A ![]() |
UKF218 - H2318 | N/A UK218 - H2318 | N/A 80 mm | N/A 16074 lbf71500 N | N/A 21604 lbf96100 N | N/A 25.1 lb11.4 Kg |
N/A ![]() |
1 2