All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Pillow Block Mounted Bearings (UCP 200, UCP 300, UELP 200, UKP 200) > UCP 200 Pillow Block Mounted Bearings - Set Screw Locking > View Items  

UCP 200 Pillow Block Mounted Bearings - Set Screw Locking

Check up to five results to perform an action.



●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 52 1 2 3 

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UCP201 UC201 12 mm 38 mm
1.496
in
6650 N
1495
lbf
12800 N
2878
lbf
CAD Icon (for items table)
UCP201-8 UC201-8 1/2 in 38 mm
1.496
in
6650 N
1495
lbf
12800 N
2878
lbf
CAD Icon (for items table)
UCP202 UC202 15 mm 38 mm
1.496
in
6650 N
1495
lbf
12800 N
2878
lbf
CAD Icon (for items table)
UCP202-10 UC202-10 5/8 in 38 mm
1.496
in
6650 N
1495
lbf
12800 N
2878
lbf
CAD Icon (for items table)
UCP203 UC203 17 mm 38 mm
1.496
in
6650 N
1495
lbf
12800 N
2878
lbf
CAD Icon (for items table)
UCP204-12 UC204-12 3/4 in 38 mm
1.496
in
6650 N
1495
lbf
12800 N
2878
lbf
CAD Icon (for items table)
UCP204 UC204 20 mm 38 mm
1.496
in
6650 N
1495
lbf
12800 N
2878
lbf
CAD Icon (for items table)
UCP205-14 UC205-14 7/8 in 38 mm
1.496
in
7850 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UCP205-15 UC205-15 15/16 in 38 mm
1.496
in
7850 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UCP205 UC205 25 mm 38 mm
1.496
in
7850 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UCP205-16 UC205-16 1 in 38 mm
1.496
in
7850 N
1765
lbf
14000 N
3147
lbf
CAD Icon (for items table)
UCP206-18 UC206-18 1 1/8 in 48 mm
1.890
in
11300 N
2540
lbf
19500 N
4385
lbf
CAD Icon (for items table)
UCP206 UC206 30 mm 48 mm
1.890
in
11300 N
2540
lbf
19500 N
4385
lbf
CAD Icon (for items table)
UCP206-19 UC206-19 1 3/16 in 48 mm
1.890
in
11300 N
2540
lbf
19500 N
4385
lbf
CAD Icon (for items table)
UCP207-20 UC207-20 1 1/4 in 48 mm
1.890
in
15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UCP206-20 UC206-20 1 1/4 in 48 mm
1.890
in
11300 N
2540
lbf
19500 N
4385
lbf
CAD Icon (for items table)
UCP207-21 UC207-21 1 5/16 in 48 mm
1.890
in
15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UCP207-22 UC207-22 1 3/8 in 48 mm
1.890
in
15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UCP207 UC207 35 mm 48 mm
1.890
in
15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UCP207-23 UC207-23 1 7/16 in 48 mm
1.890
in
15400 N
3462
lbf
25700 N
5778
lbf
CAD Icon (for items table)
UCP208-24 UC208-24 1 1/2 in 54 mm
2.126
in
17800 N
4002
lbf
29100 N
6542
lbf
CAD Icon (for items table)
UCP208-25 UC208-25 1 9/16 in 54 mm
2.126
in
17800 N
4002
lbf
29100 N
6542
lbf
CAD Icon (for items table)
UCP208 UC208 40 mm 54 mm
2.126
in
17800 N
4002
lbf
29100 N
6542
lbf
CAD Icon (for items table)
UCP209-26 UC209-26 1 5/8 in 54 mm
2.126
in
21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UCP209-27 UC209-27 1 11/16 in 54 mm
2.126
in
21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
  Results 1 - 25 of 52 1 2 3