Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UELP 200 Pillow Block Mounted Bearings - Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Pillow Block Mounted Bearings (UCP 200, UCP 300, UELP 200, UKP 200) > UELP 200 Pillow Block Mounted Bearings - Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UELP 200 Pillow Block Mounted Bearings - Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.



●   UELP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELP series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.




Add To Cart Request Quote
   
  Results 1 - 25 of 45 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UELP201 UEL201 12 mm 6650 N
1495
lbf
12800 N
2878
lbf
UELP201-8 UEL201-8 1/2 in 6650 N
1495
lbf
12800 N
2878
lbf
UELP202 UEL202 15 mm 6650 N
1495
lbf
12800 N
2878
lbf
UELP202-10 UEL202-10 5/8 in 6650 N
1495
lbf
12800 N
2878
lbf
UELP203 UEL203 17 mm 6650 N
1495
lbf
12800 N
2878
lbf
UELP204-12 UEL204-12 3/4 in 6650 N
1495
lbf
12800 N
2878
lbf
UELP204 UEL204 20 mm 6650 N
1495
lbf
12800 N
2878
lbf
UELP205-14 UEL205-14 7/8 in 7850 N
1765
lbf
14000 N
3147
lbf
UELP205-15 UEL205-15 15/16 in 7850 N
1765
lbf
14000 N
3147
lbf
UELP205 UEL205 25 mm 7850 N
1765
lbf
14000 N
3147
lbf
UELP205-16 UEL205-16 1 in 7850 N
1765
lbf
14000 N
3147
lbf
UELP206-18 UEL206-18 1 1/8 in 11300 N
2540
lbf
19500 N
4384
lbf
UELP206 UEL206 30 mm 11300 N
2540
lbf
19500 N
4384
lbf
UELP206-19 UEL206-19 1 3/16 in 11300 N
2540
lbf
19500 N
4384
lbf
UELP206-20 UEL206-20 1 1/4 in 11300 N
2540
lbf
19500 N
4384
lbf
UELP207-20 UEL207-20 1 1/4 in 15400 N
3462
lbf
25700 N
5778
lbf
UELP207-21 UEL207-21 1 5/16 in 15400 N
3462
lbf
25700 N
5778
lbf
UELP207-22 UEL207-22 1 3/8 in 15400 N
3462
lbf
25700 N
5778
lbf
UELP207 UEL207 35 mm 15400 N
3462
lbf
25700 N
5778
lbf
UELP207-23 UEL207-23 1 7/16 in 15400 N
3462
lbf
25700 N
5778
lbf
UELP208-24 UEL208-24 1 1/2 in 17800 N
4002
lbf
29100 N
6542
lbf
UELP208-25 UEL208-25 1 9/16 in 17800 N
4002
lbf
29100 N
6542
lbf
UELP208 UEL208 40 mm 17800 N
4002
lbf
29100 N
6542
lbf
UELP209-26 UEL209-26 1 5/8 in 21300 N
4788
lbf
34100 N
7666
lbf
UELP209-27 UEL209-27 1 11/16 in 21300 N
4788
lbf
34100 N
7666
lbf
  Results 1 - 25 of 45 1 2 
<