● UCFC piloted flanged units are suggested for industrial applications where normal loads are encountered.
● UCFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCFC series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCFC218-56 | N/A UC218-56 | N/A 3 1/2 in | N/A 71500 N16074 lbf | N/A 96100 N21604 lbf |
N/A
|
| UCFC218 | N/A UC218 | N/A 90 mm | N/A 71500 N16074 lbf | N/A 96100 N21604 lbf |
N/A
|