Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Piloted Round Flanged Mounted Bearings (UCFC 200, UELFC 200, UKFC 200) > UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking

For CAD models and more information, click Directly on the part number below.



●   UCFC piloted flanged units are suggested for industrial applications where normal loads are encountered.
●   UCFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFC series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.




Add To Cart Request Quote
   
  Results 1 - 25 of 52 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UCFC201 UC201 12 mm 6650 N
1495
lbf
12800 N
2878
lbf
UCFC201-8 UC201-8 1/2 in 6650 N
1495
lbf
12800 N
2878
lbf
UCFC202 UC202 15 mm 6650 N
1495
lbf
12800 N
2878
lbf
UCFC202-10 UC202-10 5/8 in 6650 N
1495
lbf
12800 N
2878
lbf
UCFC203 UC203 17 mm 6650 N
1495
lbf
12800 N
2878
lbf
UCFC204-12 UC204-12 3/4 in 6650 N
1495
lbf
12800 N
2878
lbf
UCFC204 UC204 20 mm 6650 N
1495
lbf
12800 N
2878
lbf
UCFC205-14 UC205-14 7/8 in 7850 N
1765
lbf
14000 N
3147
lbf
UCFC205-15 UC205-15 15/16 in 7850 N
1765
lbf
14000 N
3147
lbf
UCFC205 UC205 25 mm 7850 N
1765
lbf
14000 N
3147
lbf
UCFC205-16 UC205-16 1 in 7850 N
1765
lbf
14000 N
3147
lbf
UCFC206-18 UC206-18 1 1/8 in 11300 N
2540
lbf
19500 N
4385
lbf
UCFC206 UC206 30 mm 11300 N
2540
lbf
19500 N
4385
lbf
UCFC206-19 UC206-19 1 3/16 in 11300 N
2540
lbf
19500 N
4385
lbf
UCFC206-20 UC206-20 1 1/4 in 11300 N
2540
lbf
19500 N
4385
lbf
UCFC207-20 UC207-20 1 1/4 in 15400 N
3462
lbf
25700 N
5778
lbf
UCFC207-21 UC207-21 1 5/16 in 15400 N
3462
lbf
25700 N
5778
lbf
UCFC207-22 UC207-22 1 3/8 in 15400 N
3462
lbf
25700 N
5778
lbf
UCFC207 UC207 35 mm 15400 N
3462
lbf
25700 N
5778
lbf
UCFC207-23 UC207-23 1 7/16 in 15400 N
3462
lbf
25700 N
5778
lbf
UCFC208-24 UC208-24 1 1/2 in 17800 N
4002
lbf
29100 N
6542
lbf
UCFC208-25 UC208-25 1 9/16 in 17800 N
4002
lbf
29100 N
6542
lbf
UCFC208 UC208 40 mm 17800 N
4002
lbf
29100 N
6542
lbf
UCFC209-26 UC209-26 1 5/8 in 21300 N
4788
lbf
34100 N
7666
lbf
UCFC209-27 UC209-27 1 11/16 in 21300 N
4788
lbf
34100 N
7666
lbf
  Results 1 - 25 of 52 1 2 3 
<