All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Piloted Round Flanged Mounted Bearings (UCFC 200, UELFC 200, UKFC 200)
>
UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking
>
View Items
UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
● UCFC piloted flanged units are suggested for industrial applications where normal loads are encountered.
● UCFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCFC series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 52
1
2
3
Part Number
Bearing Number
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UCFC201
UC201
12
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCFC201-8
UC201-8
1/2
in
6650
N
1495
lbf
12800
N
2878
lbf
UCFC202
UC202
15
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCFC202-10
UC202-10
5/8
in
6650
N
1495
lbf
12800
N
2878
lbf
UCFC203
UC203
17
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCFC204-12
UC204-12
3/4
in
6650
N
1495
lbf
12800
N
2878
lbf
UCFC204
UC204
20
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCFC205-14
UC205-14
7/8
in
7850
N
1765
lbf
14000
N
3147
lbf
UCFC205-15
UC205-15
15/16
in
7850
N
1765
lbf
14000
N
3147
lbf
UCFC205
UC205
25
mm
7850
N
1765
lbf
14000
N
3147
lbf
UCFC205-16
UC205-16
1
in
7850
N
1765
lbf
14000
N
3147
lbf
UCFC206-18
UC206-18
1 1/8
in
11300
N
2540
lbf
19500
N
4385
lbf
UCFC206
UC206
30
mm
11300
N
2540
lbf
19500
N
4385
lbf
UCFC206-19
UC206-19
1 3/16
in
11300
N
2540
lbf
19500
N
4385
lbf
UCFC206-20
UC206-20
1 1/4
in
11300
N
2540
lbf
19500
N
4385
lbf
UCFC207-20
UC207-20
1 1/4
in
15400
N
3462
lbf
25700
N
5778
lbf
UCFC207-21
UC207-21
1 5/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UCFC207-22
UC207-22
1 3/8
in
15400
N
3462
lbf
25700
N
5778
lbf
UCFC207
UC207
35
mm
15400
N
3462
lbf
25700
N
5778
lbf
UCFC207-23
UC207-23
1 7/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UCFC208-24
UC208-24
1 1/2
in
17800
N
4002
lbf
29100
N
6542
lbf
UCFC208-25
UC208-25
1 9/16
in
17800
N
4002
lbf
29100
N
6542
lbf
UCFC208
UC208
40
mm
17800
N
4002
lbf
29100
N
6542
lbf
UCFC209-26
UC209-26
1 5/8
in
21300
N
4788
lbf
34100
N
7666
lbf
UCFC209-27
UC209-27
1 11/16
in
21300
N
4788
lbf
34100
N
7666
lbf
Results 1 - 25 of 52
1
2
3