Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| UCFC201 | Bearing Number N/A UC201 | Shaft Size d N/A 12 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC201-8 | Bearing Number N/A UC201-8 | Shaft Size d N/A 1/2 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC202 | Bearing Number N/A UC202 | Shaft Size d N/A 15 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC202-10 | Bearing Number N/A UC202-10 | Shaft Size d N/A 5/8 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC203 | Bearing Number N/A UC203 | Shaft Size d N/A 17 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC204-12 | Bearing Number N/A UC204-12 | Shaft Size d N/A 3/4 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC204 | Bearing Number N/A UC204 | Shaft Size d N/A 20 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC205-14 | Bearing Number N/A UC205-14 | Shaft Size d N/A 7/8 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC205-15 | Bearing Number N/A UC205-15 | Shaft Size d N/A 15/16 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC205 | Bearing Number N/A UC205 | Shaft Size d N/A 25 mm | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC205-16 | Bearing Number N/A UC205-16 | Shaft Size d N/A 1 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC206-18 | Bearing Number N/A UC206-18 | Shaft Size d N/A 1 1/8 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC206 | Bearing Number N/A UC206 | Shaft Size d N/A 30 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC206-19 | Bearing Number N/A UC206-19 | Shaft Size d N/A 1 3/16 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC206-20 | Bearing Number N/A UC206-20 | Shaft Size d N/A 1 1/4 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC207-20 | Bearing Number N/A UC207-20 | Shaft Size d N/A 1 1/4 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC207-21 | Bearing Number N/A UC207-21 | Shaft Size d N/A 1 5/16 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC207-22 | Bearing Number N/A UC207-22 | Shaft Size d N/A 1 3/8 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC207 | Bearing Number N/A UC207 | Shaft Size d N/A 35 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC207-23 | Bearing Number N/A UC207-23 | Shaft Size d N/A 1 7/16 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC208-24 | Bearing Number N/A UC208-24 | Shaft Size d N/A 1 1/2 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC208-25 | Bearing Number N/A UC208-25 | Shaft Size d N/A 1 9/16 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC208 | Bearing Number N/A UC208 | Shaft Size d N/A 40 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC209-26 | Bearing Number N/A UC209-26 | Shaft Size d N/A 1 5/8 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| UCFC209-27 | Bearing Number N/A UC209-27 | Shaft Size d N/A 1 11/16 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
Add To Cart
Request Quote |