All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Take-Up Mounted Bearings (UCT 200, UCT 300, UELT 200, UKT 200) > UCT 200 Take-Up Mounted Bearings - Set Screw Locking > View Items  

UCT 200 Take-Up Mounted Bearings - Set Screw Locking

Check up to five results to perform an action.



●   UCT take-up units are suggested for industrial applications where normal loads are encountered.
●   UCT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
●   These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
●   Each unit comes assembled and ready for mounting.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCT series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Slot spacing and width are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 50 1 2 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UCT209-28 UC209-28 1 3/4 in 21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UCT209 UC209 45 mm 21300 N
4788
lbf
34100 N
7666
lbf
CAD Icon (for items table)
UCT210-30 UC210-30 1 7/8 in 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UCT210-31 UC210-31 1 15/16 in 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UCT210 UC210 50 mm 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UCT211-32 UC211-32 2 in 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UCT210-32 UC210-32 2 in 23300 N
5238
lbf
35100 N
7891
lbf
CAD Icon (for items table)
UCT211-34 UC211-34 2 1/8 in 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UCT211 UC211 55 mm 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UCT211-35 UC211-35 2 3/16 in 29400 N
6609
lbf
43400 N
9757
lbf
CAD Icon (for items table)
UCT212-36 UC212-36 2 1/4 in 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UCT212 UC212 60 mm 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UCT212-38 UC212-38 2 3/8 in 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UCT212-39 UC212-39 2 7/16 in 36200 N
8138
lbf
52400 N
11780
lbf
CAD Icon (for items table)
UCT213-40 UC213-40 2 1/2 in 40100 N
9015
lbf
57200 N
12859
lbf
CAD Icon (for items table)
UCT213 UC213 65 mm 40100 N
9015
lbf
57200 N
12859
lbf
CAD Icon (for items table)
UCT214-44 UC214-44 2 3/4 in 44100 N
9914
lbf
62200 N
13983
lbf
CAD Icon (for items table)
UCT214 UC214 70 mm 44100 N
9914
lbf
62200 N
13983
lbf
CAD Icon (for items table)
UCT215-47 UC215-47 2 15/16 in 48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UCT215 UC215 75 mm 48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UCT215-48 UC215-48 3 in 48300 N
10858
lbf
67400 N
15152
lbf
CAD Icon (for items table)
UCT216-50 UC216-50 3.1250 in 53000 N
11915
lbf
72700 N
16344
lbf
CAD Icon (for items table)
UCT216 UC216 80 mm 53000 N
11915
lbf
72700 N
16344
lbf
CAD Icon (for items table)
UCT217-52 UC217-52 3 1/4 in 61900 N
13916
lbf
84000 N
18884
lbf
CAD Icon (for items table)
UCT217 UC217 85 mm 61900 N
13916
lbf
84000 N
18884
lbf
CAD Icon (for items table)
  Results 26 - 50 of 50 1 2