All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Take-Up Mounted Bearings (UCT 200, UCT 300, UELT 200, UKT 200)
>
UCT 200 Take-Up Mounted Bearings - Set Screw Locking
>
View Items
UCT 200 Take-Up Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
● UCT take-up units are suggested for industrial applications where normal loads are encountered.
● UCT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
● These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
● Each unit comes assembled and ready for mounting.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCT series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Slot spacing and width are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 50
1
2
Part Number
Bearing Number
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UCT201
UC201
12
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCT201-8
UC201-8
1/2
in
6650
N
1495
lbf
12800
N
2878
lbf
UCT202
UC202
15
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCT202-10
UC202-10
5/8
in
6650
N
1495
lbf
12800
N
2878
lbf
UCT203
UC203
17
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCT204-12
UC204-12
3/4
in
6650
N
1495
lbf
12800
N
2878
lbf
UCT204
UC204
20
mm
6650
N
1495
lbf
12800
N
2878
lbf
UCT205-14
UC205-14
7/8
in
7850
N
1765
lbf
14000
N
3147
lbf
UCT205-15
UC205-15
15/16
in
7850
N
1765
lbf
14000
N
3147
lbf
UCT205
UC205
25
mm
7850
N
1765
lbf
14000
N
3147
lbf
UCT205-16
UC205-16
1
in
7850
N
1765
lbf
14000
N
3147
lbf
UCT206-18
UC206-18
1 1/8
in
11300
N
2540
lbf
19500
N
4385
lbf
UCT206
UC206
30
mm
11300
N
2540
lbf
19500
N
4385
lbf
UCT206-19
UC206-19
1 3/16
in
11300
N
2540
lbf
19500
N
4385
lbf
UCT207-20
UC207-20
1 1/4
in
15400
N
3462
lbf
25700
N
5778
lbf
UCT206-20
UC206-20
1 1/4
in
11300
N
2540
lbf
19500
N
4385
lbf
UCT207-21
UC207-21
1 5/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UCT207-22
UC207-22
1 3/8
in
15400
N
3462
lbf
25700
N
5778
lbf
UCT207
UC207
35
mm
15400
N
3462
lbf
25700
N
5778
lbf
UCT207-23
UC207-23
1 7/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UCT208-24
UC208-24
1 1/2
in
17800
N
4002
lbf
29100
N
6542
lbf
UCT208-25
UC208-25
1 9/16
in
17800
N
4002
lbf
29100
N
6542
lbf
UCT208
UC208
40
mm
17800
N
4002
lbf
29100
N
6542
lbf
UCT209-26
UC209-26
1 5/8
in
21300
N
4788
lbf
34100
N
7666
lbf
UCT209-27
UC209-27
1 11/16
in
21300
N
4788
lbf
34100
N
7666
lbf
Results 1 - 25 of 50
1
2