All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Take-Up Mounted Bearings (UCT 200, UCT 300, UELT 200, UKT 200)
>
UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar
>
View Items
UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar
Check up to five results to perform an action.
● UELT take-up units are suggested for industrial applications where normal loads are encountered.
● UELT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
● These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
● Each unit comes assembled and ready for mounting.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UELT series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Slot spacing and width are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 45 of 45
1
2
Part Number
Bearing Number
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UELT209-28
UEL209-28
1 3/4
in
21300
N
4788
lbf
34100
N
7666
lbf
UELT209
UEL209
45
mm
21300
N
4788
lbf
34100
N
7666
lbf
UELT210-30
UEL210-30
1 7/8
in
23300
N
5238
lbf
35100
N
7891
lbf
UELT210-31
UEL210-31
1 15/16
in
23300
N
5238
lbf
35100
N
7891
lbf
UELT210
UEL210
50
mm
23300
N
5238
lbf
35100
N
7891
lbf
UELT210-32
UEL210-32
2
in
23300
N
5238
lbf
35100
N
7891
lbf
UELT211-32
UEL211-32
2
in
29400
N
6609
lbf
43400
N
9757
lbf
UELT211-34
UEL211-34
2 1/8
in
29400
N
6609
lbf
43400
N
9757
lbf
UELT211
UEL211
55
mm
29400
N
6609
lbf
43400
N
9757
lbf
UELT211-35
UEL211-35
2 3/16
in
29400
N
6609
lbf
43400
N
9757
lbf
UELT212-36
UEL212-36
2 1/4
in
36200
N
8138
lbf
52400
N
11780
lbf
UELT212
UEL212
60
mm
36200
N
8138
lbf
52400
N
11780
lbf
UELT212-39
UEL212-39
2 7/16
in
36200
N
8138
lbf
52400
N
11780
lbf
UELT213-40
UEL213-40
2 1/2
in
40100
N
9015
lbf
57200
N
12859
lbf
UELT213
UEL213
65
mm
40100
N
9015
lbf
57200
N
12859
lbf
UELT214-44
UEL214-44
2 3/4
in
44100
N
9914
lbf
62200
N
13983
lbf
UELT214
UEL214
70
mm
44100
N
9914
lbf
62200
N
13983
lbf
UELT215-47
UEL215-47
2 15/16
in
48300
N
10858
lbf
67400
N
15152
lbf
UELT215
UEL215
75
mm
48300
N
10858
lbf
67400
N
15152
lbf
UELT215-48
UEL215-48
3
in
48300
N
10858
lbf
67400
N
15152
lbf
Results 26 - 45 of 45
1
2