All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Take-Up Mounted Bearings (UCT 200, UCT 300, UELT 200, UKT 200)
>
UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar
>
View Items
UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar
Check up to five results to perform an action.
● UELT take-up units are suggested for industrial applications where normal loads are encountered.
● UELT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
● These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
● Each unit comes assembled and ready for mounting.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UELT series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Slot spacing and width are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 45
1
2
Part Number
Bearing Number
Shaft Size d
Static Load Rating
Dynamic Load Rating
CAD
UELT201
UEL201
12
mm
6650
N
1495
lbf
12800
N
2878
lbf
UELT201-8
UEL201-8
1/2
in
6650
N
1495
lbf
12800
N
2878
lbf
UELT202
UEL202
15
mm
6650
N
1495
lbf
12800
N
2878
lbf
UELT202-10
UEL202-10
5/8
in
6650
N
1495
lbf
12800
N
2878
lbf
UELT203
UEL203
17
mm
6650
N
1495
lbf
12800
N
2878
lbf
UELT204-12
UEL204-12
3/4
in
6650
N
1495
lbf
12800
N
2878
lbf
UELT204
UEL204
20
mm
6650
N
1495
lbf
12800
N
2878
lbf
UELT205-14
UEL205-14
7/8
in
7850
N
1765
lbf
14000
N
3147
lbf
UELT205-15
UEL205-15
15/16
in
7850
N
1765
lbf
14000
N
3147
lbf
UELT205
UEL205
25
mm
7850
N
1765
lbf
14000
N
3147
lbf
UELT205-16
UEL205-16
1
in
7850
N
1765
lbf
14000
N
3147
lbf
UELT206-18
UEL206-18
1 1/8
in
11300
N
2540
lbf
19500
N
4384
lbf
UELT206
UEL206
30
mm
11300
N
2540
lbf
19500
N
4384
lbf
UELT206-19
UEL206-19
1 3/16
in
11300
N
2540
lbf
19500
N
4384
lbf
UELT206-20
UEL206-20
1 1/4
in
11300
N
2540
lbf
19500
N
4384
lbf
UELT207-20
UEL207-20
1 1/4
in
15400
N
3462
lbf
25700
N
5778
lbf
UELT207-21
UEL207-21
1 5/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UELT207-22
UEL207-22
1 3/8
in
15400
N
3462
lbf
25700
N
5778
lbf
UELT207
UEL207
35
mm
15400
N
3462
lbf
25700
N
5778
lbf
UELT207-23
UEL207-23
1 7/16
in
15400
N
3462
lbf
25700
N
5778
lbf
UELT208-24
UEL208-24
1 1/2
in
17800
N
4002
lbf
29100
N
6542
lbf
UELT208-25
UEL208-25
1 9/16
in
17800
N
4002
lbf
29100
N
6542
lbf
UELT208
UEL208
40
mm
17800
N
4002
lbf
29100
N
6542
lbf
UELT209-26
UEL209-26
1 5/8
in
21300
N
4788
lbf
34100
N
7666
lbf
UELT209-27
UEL209-27
1 11/16
in
21300
N
4788
lbf
34100
N
7666
lbf
Results 1 - 25 of 45
1
2