Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > U Series Mounted Ball Bearings > U Series - Take-Up Mounted Bearings (UCT 200, UCT 300, UELT 200, UKT 200) > UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking

For CAD models and more information, click Directly on the part number below.



●   UKT take-up units are suggested for industrial applications where normal loads are encountered.
●   UKT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
●   These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
●   Each unit comes assembled and ready for mounting.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKT series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Slot spacing and width are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately





Add To Cart Request Quote
   
  Results 1 - 24 of 24 Unit of Measure: Imperial Metric Both 1 

Bearing Unit - Adapter Sleeve *

Bearing Unit - Adapter Sleeve

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UKT205 - HE2305 UK205 - HE2305 3/4 in 7900 N
1765
lbf
14000 N
3147
lbf
UKT205 - H2305 UK205 - H2305 20 mm 7900 N
1765
lbf
14000 N
3147
lbf
UKT206 - H2306 UK206 - H2306 25 mm 11300 N
2540
lbf
19500 N
4384
lbf
UKT206 - HE2306 UK206 - HE2306 1 in 11300 N
2540
lbf
19500 N
4384
lbf
UKT207 - HS2307 UK207 - HS2307 1 1/8 in 15400 N
3462
lbf
25700 N
5778
lbf
UKT207 - H2307 UK207 - H2307 30 mm 15400 N
3462
lbf
25700 N
5778
lbf
UKT208 - HE2308 UK208 - HE2308 1 1/4 in 17800 N
4002
lbf
29100 N
6542
lbf
UKT208 - H2308 UK208 - H2308 35 mm 17800 N
4002
lbf
29100 N
6542
lbf
UKT209 - HE2309 UK209 - HE2309 1 1/2 in 21300 N
4788
lbf
34100 N
7666
lbf
UKT209 - H2309 UK209 - H2309 40 mm 21300 N
4788
lbf
34100 N
7666
lbf
UKT210 - HE2310 UK210 - HE2310 1 3/4 in 23300 N
5238
lbf
35100 N
7891
lbf
UKT210 - H2310 UK210 - H2310 45 mm 23300 N
5238
lbf
35100 N
7891
lbf
UKT211 - H2311 UK211 - H2311 50 mm 29400 N
6609
lbf
43400 N
9757
lbf
UKT211 - HE2311 UK211 - HE2311 2 in 29400 N
6609
lbf
43400 N
9757
lbf
UKT212 - HS2312 UK212 - HS2312 2 1/8 in 36200 N
8138
lbf
52400 N
11780
lbf
UKT212 - H2312 UK212 - H2312 55 mm 36200 N
8138
lbf
52400 N
11780
lbf
UKT213 - HE2313 UK213 - HE2313 2 1/4 in 40100 N
9015
lbf
57200 N
12859
lbf
UKT213 - H2313 UK213 - H2313 60 mm 40100 N
9015
lbf
57200 N
12859
lbf
UKT215 - HE2315 UK215 - HE2315 2 1/2 in 48300 N
10858
lbf
67400 N
15152
lbf
UKT215 - H2315 UK215 - H2315 65 mm 48300 N
10858
lbf
67400 N
15152
lbf
UKT216 - HE2316 UK216 - HE2316 2 3/4 in 53000 N
11915
lbf
72700 N
16344
lbf
UKT216 - H2316 UK216 - H2316 70 mm 53000 N
11915
lbf
72700 N
16344
lbf
UKT217 - H2317 UK217 - H2317 75 mm 61900 N
13916
lbf
84000 N
18884
lbf
UKT217 - HE2317 UK217 - HE2317 3 in 61900 N
13916
lbf
84000 N
18884
lbf
  Results 1 - 24 of 24 1 
<